StarTech.com

SATA to LP4 with 2x SATA Power Splitter Cable

Add a SATA and LP4 power connection to a single SATA power supply connection

Product ID: PYOLP42SATA

4,99 € EUR exc VAT
5,94 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 1 - LP4 (4 pin; Large Drive Power) Female
2 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 150 mm [5.9 in]
Product Length 150 mm [5.9 in]
Weight of Product 29 g [1 oz]
Packaging Information
Package Height 25 mm [1 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 31 g [1.1 oz]
What's in the Box
Included in Package 1 - SATA to LP4 with 2x SATA Power Splitter Cable

Certifications