StarTech.com

1 Port SATA to eSATA Slot Plate Bracket

Turn a standard SATA motherboard connection into an external eSATA port

Product ID: ESATAPLATE1

  • Compliant with Serial ATA III Specifications
5,99 € EUR exc VAT
7,13 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - eSATA (7 pin, Data) Plug
1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Product Length 0.3 m [1 ft]
Weight of Product 35 g [1.2 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 40 g [1.4 oz]
What's in the Box
Included in Package 1 - 1 Port SATA to eSATA Slot Plate Bracket

Certifications