StarTech.com

6.6 ft. (2 m) USB Multi-Charging Cable - Lightning, USB-C, Micro-USB

3-in-1 USB Charger Cable | Braided | Apple MFi Certified | USB 2.0

Product ID: LTCUB2MGR

  • Carry a single cable for all your charging needs using this 3-in-1 charging cable
  • Avoid kinks and tangles with the cable’s nylon-braided jacket
  • Charge or sync one Micro-USB, USB-C or Lightning device at a time
View More
  • Charge/Sync a USB-C or Lightning device -- attach the corresponding connector to the Micro-USB connector and plug into your device
  • Charge a Micro-USB device -- simply plug the middle connector into your device
39,99 € EUR exc VAT
47,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type Braided
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Silver
Connector Style Straight
Product Height 0.5 cm [0.2 in]
Product Length 2 m [6.6 ft]
Product Width 15 mm [0.6 in]
Weight of Product 2 g [0.1 oz]
Wire Gauge 22/28 AWG
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 20 cm [7.9 in]
Package Width 15 cm [5.9 in]
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - Lightning or USB-C or Micro-B to USB-A Cable

Certifications

Related Products

3.3 ft. (1 m) USB Multi-Charging Cable - Lightning, USB-C, Micro-USB
LTCUB1MGR
3.3 ft. (1 m) USB Multi-Charging Cable - Lightning, USB-C, Micro-USB

3-in-1 USB Charger Cable | Braided | Apple MFi Certified | USB 2.0

32,99 € exc VAT
39,26 € inc VAT