StarTech.com

2 Port Industrial PCI Express (PCIe) RS232 Serial Card w/ Power Output and ESD Protection

Add two high speed, ESD-Protected RS232 ports, with 5V or 12V selectable power output through a PCI Express slot

Product ID: PEX2S553S

  • 921.6 Kbps max baud rate
  • 15KV ESD (Electro-Static Discharge) Surge Protection
  • Jumper-selected 5V or 12V power output on Pin 1 and/or Pin 9
View More
  • Extended operating temperature range (-30°C to 75°C)
  • Standard profile bracket installed, low profile included
  • 256 Byte FIFO per transmitter and receiver
  • PCI Express Base Specification 2.0 Compliant (backward compatible with 1.0a/1.1)
44,99 € EUR exc VAT
53,54 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The PEX2S553S 2-Port PCI Express Serial Card lets you add two ESD-Protected RS232 ports with 5V or 12V selectable power output, through a PCI Express slot.

Ideal for industrial environments, this 2-port serial card offers built-in 15KV ESD-protection which helps prevent damage to connected devices in the event of line surges and electro-static discharge. An extended operating temperature range (-30°C to 75°C) also helps to ensure performance in harsh environments.

For devices that require additional power, this serial controller has a jumper-selectable 5V or 12V power output option (pin 1 and/or pin 9), through an LP4 connection to your power supply. For added flexibility, the power output can be enabled or disabled on a per-port basis so you choose which port(s) supply power.

This versatile RS232 card supports high-speed serial data rates up to 921.6 Kbps, and is compliant with PCIe Gen 2.0 specifications for added bandwidth. To maximize installation options, the 2-port card is equipped with a standard profile bracket and includes an optional low-profile/half-height bracket for installation in small form factor computers.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage

  • Protect your system from damage with integrated ESD Protection
  • Communicate efficiently with connected devices with high-speed 921Kbps support
  • Power connected serial devices on pin 1 and/or pin 9 with flexible per-port power output settings

Applications

Industrial machine monitoring/control on an assembly line or in a production environment

POS retail applications in grocery stores or any other retail store to control keyboards, cash drawers, receipt printers, card readers/card swipes, scales, and elevated displays on poles

Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads

Self-service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers

Used to control multiple surveillance / security cameras in a parking structure, office building, etc.

ATM (Automated Teller Machine) installation for controlling keypads, receipt printers, card readers / card swipes, touchscreen LCD's, camera controls, etc.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Exar - XR17V352
Industry Standards PCI Express Base Specification 2.0
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Flow Control None, Xon/Xoff, RTS/CTS, DTR/DSR
Max Baud Rate 921.6 Kbps
Parity Even, Odd, Mark, Space, None
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Surge Protection 15KV ESD
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Linux 2.6.x to 4.4.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available PCI Express slot
Available LP4 power supply connector (if additional power is required for connected devices)
Environmental
Humidity 5~95% RH (Non-Condensing)
Operating Temperature -30°C to 75°C (-22°F to 167°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Product Height 98 mm [3.9 in]
Product Length 121 mm [4.8 in]
Product Weight 59 g [2.1 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 171 g [6 oz]
What's in the Box
Included in Package 1 - PCI Express Serial Card
2 - Low Profile Brackets
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Linux 2.6.x to 4.4.x LTS Versions only

Certifications

Related Products

4 Port PCI Express (PCIe) RS232 Serial Card w/ Power Output and ESD Protection
PEX4S553S
4 Port PCI Express (PCIe) RS232 Serial Card w/ Power Output and ESD Protection

Add four ESD-Protected RS232 ports, with 5V or 12V selectable power output through a PCI Express slot

172,99 € exc VAT
205,86 € inc VAT
4 Port RS232 PCI Serial Card Adapter with Power Output
PCI4S954PW
4 Port RS232 PCI Serial Card Adapter with Power Output

Add 4 RS232 serial ports with 5V or 12V selectable power output to your computer, through a PCI slot

129,99 € exc VAT
154,69 € inc VAT
4 Port PCI Express PCIe Serial Combo Card - 2 x RS232 2 x RS422 / RS485
PEX4S232485
4 Port PCI Express PCIe Serial Combo Card - 2 x RS232 2 x RS422 / RS485

Add two RS232, and two RS422/485 serial ports to your PC through a PCI-Express expansion slot

158,99 € exc VAT
189,20 € inc VAT
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2324I
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 4 DIN Rail-mountable RS232 Serial ports to any system through USB

121,99 € exc VAT
145,17 € inc VAT
2 Port RS232/422/485 PCI Serial Adapter Card w/ ESD Protection
PCI2S232485I
2 Port RS232/422/485 PCI Serial Adapter Card w/ ESD Protection

Control and communicate with two serial devices even with mixed RS-232 & 485 protocols

188,99 € exc VAT
224,90 € inc VAT

Accessories

Product Support

Drivers & Downloads

Driver(s):
Manual(s):
Data Sheet(s)

Frequently Asked Questions

How to

To confirm that Windows detects your expansion card, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a serial device, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Serial cables

  • Serial ports

  • Serial devices

To test your setup components, try the following:

  • Use the serial cable, serial port, and serial device in another setup to see if the problem is with the components or the setup.

  • Use a different serial cable, serial port, and serial device in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the serial ports and serial device, it is recommended that you do the following:

Note: Some serial devices work only if the COM port number is between a certain range. For example, COM1 to COM4.

To check whether or not an RS-232 serial port is working, perform an RS-232 loopback test by doing the following:

  1. If your serial port is not female, convert it by taking a female/female cable or gender changer and plugging it into the serial port.
  2. Take a metal paperclip or wire and cross pins 2 and 3. If you look closely at the female end, the pins should be numbered.
  3. Open a telnet session on the COM port number of the device that you are testing. To find out the COM port number, refer to the following FAQ: https://www.startech.com/faq/com-port-listing-windows.

Note: To open a telnet session on the COM port, you need a telnet client like PuTTY or Hyper Terminal. Windows XP comes with Hyper Terminal.

  1. When the session is open, anything you type into it you should see. The loopback test fails when you cannot see what you are typing.

If the loopback test fails, make sure that the serial cable or gender changer that you are using works and that the adapter is in the correct port. 

You can check multiple ports at the same time by opening multiple sessions, putting the loopback adapter on one port, and trying to type into each session.  When you can see what you are typing, you know that the COM port is working and you can see which port number the physical serial port is. Close the window for the port that you just tested to speed up the testing of the remaining serial ports.

For products related to this article, click here.