StarTech.com

6-32, 5/16in Long Black Metal Computer Case Thumbscrew – Pkg of 50

Add #6-32 thumbscrews to a computer case for easy, tool-less access

Product ID: SCREWTHUMB

12,99 € EUR exc VAT
15,46 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Head Pattern Knurled Thumb / Phillips
Thread Type(s) #6-32 x 5/16in
Physical Characteristics
Product Length 8 mm [0.3 in]
Weight of Product 123 g [4.3 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 125 g [4.4 oz]
What's in the Box
Included in Package 50 - Thumbscrew

Certifications