StarTech.com

Replacement PC Mounting #6-32 to M3 Metal Jack Screw Standoff 50 Pack

Install a motherboard into a computer case with #6-32 threaded mounts and M3 screws

Product ID: SCREWNUTM

11,99 € EUR exc VAT
14,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Head Pattern Hex (barrel)
Thread Type(s) #6-32 x 4mm (outer)
M3 (inner)
Physical Characteristics
Materials Brass
Weight of Product 55 g [1.9 oz]
Packaging Information
Package Height 1 mm [0 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 50
Package Width 92 mm [3.6 in]
Shipping (Package) Weight 57 g [2 oz]
What's in the Box
Included in Package 50 - #6-32 to M3 Standoff

Certifications