StarTech.com

Steel Full Profile Expansion Slot Cover Plate - 10 Pack

Add a cover for an exposed full profile expansion card slot

Product ID: PLATEBLANK

  • Full Profile/Standard height design
  • Metal construction
5,99 € EUR exc VAT
7,13 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Physical Characteristics
Color Silver
Materials Steel
Product Height 20.9 mm [0.8 in]
Product Length 5.5 mm [0.2 in]
Product Width 119 mm [4.7 in]
Weight of Product 91 g [3.2 oz]
Packaging Information
Package Height 19 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 10
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 96 g [3.4 oz]
What's in the Box
Included in Package 10 - Standard Profile Expansion Slot Plate

Certifications