Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Dual Hard Drive Duplicator and Eraser for 2.5 / 3.5" SATA SSD / HDDs - USB 3.0

Product ID: SDOCK2ERU33

Coming Soon

Securely erase, duplicate or dock your HDDs and SSDs

Features
  • Quickly copy hard drives, through standalone sector-by-sector HDD/SSD duplication, at up to 24GBpm or 420MBps duplication speed

  • Securely erase two drives simultaneously, with two standalone modes of drive erasure: quick erase and secure erase

  • Gain easy access to drive data with the hot-swappable dock

More Features . . .
  • Supports 2.5” and 3.5” SATA SSDs/HDDs

  • Also supports 2.5” and 3.5” IDE hard drives, mSATA drives and M.2 drives, using a compatible StarTech.com adapter

  • Works with both USB-C and USB-A enabled devices, with two cables included

  • Thunderbolt 3 USB-C port compatible

  • USB 3.0 (5Gbps) with UASP support for high-speed data transfers and backups

  • Provides UASP and TRIM support

  • SMART support

  • Supports SATA I/II/III (up to 6Gbps)

  • Dual-bay, top slot-loading design

  • Backward compatible with USB 2.0/1.x

Prices may be lower from Resellers:

ALSODE
Available in
159,99 € EUR exc VAT
191,99 € inc VAT

ID: SDOCK2ERU33

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This dual hard drive duplicator and eraser lets you securely erase or duplicate your 2.5/3.5” SATA drives, without having to connect to a host computer. It also provides a docking function that enables you to access drive data quickly and swap drives. For versatile use, it works with both USB-C and USB-A enabled devices.

Easy drive duplication

The dual-drive duplicator and eraser is ideal for IT professionals, such as system administrators and technicians, because it makes drive management more efficient. The drive duplicator function is effective for disk image duplication, data recovery from failing hard drives, and backing up and archiving hard drives to prevent data loss. It provides standalone sector-by-sector hard drive cloning with up to 24GBpm or 420MBps duplication speed. You can duplicate 2.5” or 3.5” SSDs or HDDs with ease, without connecting to a host computer.

Two erase modes

The erase function helps you get the most out of your SATA drives, making it easy to re-use or re-purpose your drives. The drive eraser securely sanitizes up to two drives simultaneously, providing two modes of erasing: quick erase and secure erase. The secure erase mode provides you with the peace of mind that sensitive data has been sanitized, important to many businesses, government offices, and professional services such as legal, accounting and health care offices.

Transfer files quickly between the dock and your PC

The dock also provides an external storage solution, letting you dock your drives through USB 3.0 (5Gbps), also known as USB 3.1 Gen 1, and transfer files between a docked hard drive and a host computer. It improves your workflow by providing quick access to your hard drives, with the ability to easily swap drives in and out as needed.

Includes two USB cables for versatility

The drive duplicator and eraser comes with two USB cables, for flexible use with the latest USB-C™ laptops and tablets, as well as legacy devices. It includes both USB-C to B and USB-A to B cables. The duplicator dock is also compatible with a Thunderbolt™ 3 USB-C port.

Designed for easy drive management

The dual-drive duplicator/eraser features a top-loading design that makes it easy to insert your drives. It also features independent drive doors, drive controllers and power switching. The ejection buttons enable fast and simple drive removal. LED indicators display the current state of the duplication or erasure process, including the HDD status and clone or erase progress. 

In addition to supporting 2.5" and 3.5" SATA drives, the drive duplicator and eraser also works with 2.5” and 3.5” IDE hard drives, mSATA drives and M.2 drives, using a compatible StarTech.com adapter:

IDE hard drives:  Use StarTech.com adapter SAT2IDEADP SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

mSATA drives: Use StarTech.com adapter SAT32MSAT257 mSATA SSD to 2.5in SATA Adapter Converter

M.2 drives: Use StarTech.com adapter SAT32M225 M.2 NGFF SSD to 2.5in SATA Adapter Converter

The SDOCK2ERU33 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Quickly copy hard drives, with standalone sector-by-sector HDD/SSD duplication
  • Securely erase two drives simultaneously, to re-use or re-purpose your drives
  • Access your drives easily, with a hot-swappable top-loading dock that supports both 2.5” and 3.5” SSDs/HDDs
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Initio - INIC-3610
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 2
Performance
Duplication Modes Sector by Sector (Whole Drive)
Erase Modes Quick Erase
Secure Erase
Insertion Rating 5000
Max Drive Capacity Currently tested with up to 10TB 7200 RPM 3.5" hard drives and 2TB 2.5" SSDs/HDDs
Maximum Data Transfer Rate 5 Gbps
MTBF 10,000 HOUR
S.M.A.R.T. Support Yes
TRIM Support Yes
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 2 - 22 pin SATA Data + Power (7 + 15 pin) Receptacle Latching Input
Host Connectors 1 - USB 3.1 USB Type-B (9 pin, Gen 1, 5 Gbps) Female Output
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - HDD #1 Power & Activity
1 - HDD #2 Power & Activity
1 - Progress
1 - Copy LED
1 - Erase LED
1 - PC LED
Power
Center Tip Polarity Positive
Input Current 1.5A
Input Voltage 100 ~ 240 AC
Output Current 3000mA
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C ~ 35°C (41 F°~95 F°)
Storage Temperature -20°C ~ 50°C (-4 F° ~122 F°)
Physical Characteristics
Product Height 68 mm [2.7 in]
Product Length 130 mm [5.1 in]
Product Weight 1125 g [39.7 oz]
Product Width 147 mm [5.8 in]
Packaging Information
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - drive eraser/duplicator dock
1 - USB-A to USB-B cable
1 - USB-C to USB-B cable
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick start guide
USB 3.1 (10Gbps) Standalone Duplicator Dock for 2.5
SDOCK2U313R

USB 3.1 (10Gbps) Standalone Duplicator Dock for 2.5" & 3.5" SATA SSD/HDD Drives - with Fast-Speed Duplication up to 28GB/min

Duplicate or dock a SATA SSD/HDD with fast performance - works with both USB-C and USB-A enabled devices

163,99 € exc VAT
196,79 € inc VAT

Drive Eraser and Dock for 2.5 / 3.5in SATA SSD / HDD - USB 3.0
SDOCK1EU3P

Drive Eraser and Dock for 2.5 / 3.5in SATA SSD / HDD - USB 3.0

Securely erase a SATA HDD/SSD without a host device, or dock your drive for easy access

335,99 € exc VAT
403,19 € inc VAT

Standalone Drive Eraser and Dock for 2.5
SDOCK1EU3P2

Standalone Drive Eraser and Dock for 2.5"/3.5" SATA Drives - USB 3.0 - 4Kn Support

Securely erase a SATA HDD/SSD without connecting to a computer, or dock your drive for easy access

401,99 € exc VAT
482,39 € inc VAT

1:1 Drive Duplicator and Eraser for 2.5in / 3.5in SATA Drives
SATDUP11

1:1 Drive Duplicator and Eraser for 2.5in / 3.5in SATA Drives

Clone or Erase 2.5in/3.5in SATA hard drives, without a host computer connection

513,99 € exc VAT
616,79 € inc VAT

Standalone 1:3 SATA 2.5 / 3.5” Hard Drive Duplicator and Eraser w/ Daisy Chaining
SATDUP13

Standalone 1:3 SATA 2.5 / 3.5” Hard Drive Duplicator and Eraser w/ Daisy Chaining

Clone or erase 2.5in/3.5in SATA hard drives, without a host computer connection

906,99 € exc VAT
1.088,39 € inc VAT

USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White
SDOCKU33HW

USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish white docking station

96,99 € exc VAT
116,39 € inc VAT

1:2 Standalone USB 2.0 Flash Drive Duplicator and Eraser - Flash Drive Copier
USBDUP12

1:2 Standalone USB 2.0 Flash Drive Duplicator and Eraser - Flash Drive Copier

Easily duplicate one USB 2.0 Flash Drive to two Flash Drives simultaneously or Erase USB Flash Drives, without connecting to a computer

151,99 € exc VAT
182,39 € inc VAT

4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE

4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

588,99 € exc VAT
706,79 € inc VAT

USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black
SDOCKU33HB

USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish black docking station

96,99 € exc VAT
116,39 € inc VAT

USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK

USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

263,99 € exc VAT
316,79 € inc VAT

USB 3.0 Dual SATA Hard Drive Docking Station with integrated Fast Charge USB Hub UASP support and Fan - White
SDOCK2U33HFW

USB 3.0 Dual SATA Hard Drive Docking Station with integrated Fast Charge USB Hub UASP support and Fan - White

Dock up to two 2.5” or 3.5” SATA SSDs/HDDs in a stylish white docking station with an integrated 2-port USB 3.0 hub

107,99 € exc VAT
129,59 € inc VAT

Drive Adapters and Drive Converters (1)

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station

28,99 € exc VAT
34,79 € inc VAT

USB 3.0 Cards (3)

2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support
MPEXUSB3S22B

2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support

Add two USB 3.0 ports through a Mini PCI Express slot

70,99 € exc VAT
85,19 € inc VAT

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP -  SATA Power
PEXUSB3S4V

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
70,79 € inc VAT

Drive Mounting Brackets & Accessories (3)

2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
HDDCASE25BK

2.5in Anti-Static Hard Drive Protector Case - Black (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives

17,99 € exc VAT
21,59 € inc VAT

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
HDDSLEV25

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 2.5in hard drive

4,99 € exc VAT
5,99 € inc VAT

3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
HDDSLEV35

3.5in Silicone Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 3.5in hard drive

9,99 € exc VAT
11,99 € inc VAT

* Product appearance and specifications are subject to change without notice.