StarTech.com

4-Bay Enclosure for 3.5in SATA Drives - Thunderbolt 2 - RAID

Bandwidth hungry? Your solution is here:
Quad-bay high capacity storage with lightning fast performance.

Product ID: S354SMTB2R

  • Create high capacity external data storage with four 3.5” SATA drive bays (HDDs are not included)
  • Transfer files at lightning speed of up 20 Gbps with Thunderbolt 2
  • Sleek, ultra compact design – only 4.6” (116 mm) wide – in brushed aluminum to complement your Mac or PC
View More
  • Achieve ultra secure data redundancy and increased performance with support for hardware RAID 0, 1 and 10
  • Set up instantly – 2 M Thunderbolt cable included
  • HyperDuo Support for near-SSD performance at HDD capacities
  • Built-in fan for optimum heat dissipation
  • Compatible with SATA revisions I/II/III
  • Built-in Thunderbolt daisy chain port
634,99 € EUR exc VAT
755,64 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt
Chipset ID Marvell - 88SE9230
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan(s) Yes
Fans 1 - 70 mm
Interface Thunderbolt
Number of Drives 4
Performance
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 6TB 7200 RPM hard drives
Maximum Data Transfer Rate 20 Gbps
RAID Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
RAID 10 (1+0, Striped set of Mirrored Subset)
JBOD - (Just a Bunch of Disks)
Temperature Alarm No
Type and Rate Thunderbolt 2 - 20 Gbit/s
SATA III (6 Gbps)
Connector(s)
Drive Connectors 4 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 2 - Thunderbolt™ (20-pin) Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10 Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016 Mac OS® 10.6 to 10.14 Linux 3.5.x to 4.11.x LTS versions only
Indicators
LED Indicators 1 - Power LED
1 - Drive 1 Activity LED
1 - Drive 2 Activity LED
1 - Drive 3 Activity LED
1 - Drive 4 Activity LED
Power
Input Voltage 100 - 240 AC
Output Current 10 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 120
Power Source AC Adapter Included
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Product Height 15.8 cm [6.2 in]
Product Length 19.5 cm [7.7 in]
Product Width 11.6 cm [4.6 in]
Weight of Product 1.2 kg [2.6 lb]
Packaging Information
Package Height 19.7 cm [7.8 in]
Package Length 28.5 cm [11.2 in]
Package Width 28 cm [11 in]
Shipping (Package) Weight 2.8 kg [6.2 lb]
What's in the Box
Included in Package 1 - Thunderbolt 4-bay 3.5in Hard Drive RAID Enclosure
1 - 2m Thunderbolt Cable
3 - Allen key
1 - Universal power adapter (NA / UK / EU)
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt
S252SMTB3
Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt

Add two 2.5" SATA HDDs, up to 15mm in height, to your Mac® or PC through Thunderbolt, with a well-ventilated storage solution that helps keep your drives running cool

386,99 € exc VAT
460,52 € inc VAT

Accessories