StarTech.com

1000 Mbps Gigabit Multi Mode Fiber Ethernet Media Converter SC 550m

Convert an RJ-45 Gigabit Ethernet network connection to SC MultiMode fiber

Product ID: MCMGBSC055EU

  • LED Indicators for simple Ethernet/Fiber network link monitoring
  • 850nm Wavelength
  • Compact design
View More
  • Supports forced full duplex or auto-negotiation modes on the fiber link
  • Simple installation with little to no configuration necessary
  • Supports a maximum Multimode fiber optic cable distance of 550m
  • Supports 802.3ab 1000Base-TX, and 1000Base-LH industry standards
  • Supports IEEE 802.1q Tag VLAN pass through
  • Supports transparent Q-in-Q double tagged frames
  • Auto detects half/full duplex transfer mode from the TX port
  • Auto negotiation MDI/MDI-X (Crossover for TX port)
122,99 € EUR exc VAT
146,36 € EUR inc VAT

Overview

The MCMGBSC055EU 1000 Mbps Gigabit Multi Mode Fiber Ethernet Media Converter SC - 550m converts transparently to/from 1000Base-T Ethernet signals and 1000Base-SX optical signals, providing a cost-effective Ethernet-fiber/copper-fiber link, in order to extend an Ethernet network connection over a Multimode fiber backbone.

Supporting a maximum Multimode fiber optic cable distance of 550 meters (0.34 miles), this Fiber Media Converter delivers a simple solution for connecting Gigabit Ethernet networks to remote locations using SC-terminated MM fiber, while ensuring solid network performance and scalability.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Provides increased bandwidth and high data throughput by eliminating network bottlenecks and congestion
  • Compact, lightweight design ensures portability and simplifies mounted installations
  • Easily installed into any scenario with little to no configurations needed

Applications

Creates an economical Ethernet-fiber/copper-fiber link for connecting remote sub-networks to larger fiber optic networks/backbones

Converts Ethernet to fiber, fiber to copper/Ethernet, ensuring optimum network scalability for connecting two or more Ethernet network nodes (e.g. connecting two buildings on the same campus)

Designed to provide high-speed bandwidth for demanding large scale work groups that require expansion of Gigabit Ethernet Network

Extending an Ethernet connection by up to 550m (0.34 miles) using a fiber backbone

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3z 1000BASE-SX
PoE No
WDM No
Performance
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1000 Mbps (1 Gbps)
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Remote Unit Connectors 1 - Fiber Optic SC Duplex Female
Indicators
LED Indicators 1 - FX Link: On - Valid Fiber Link
1 - Power Indicator
1 - TP Link: On - Valid Ethernet Link
1 - TP RX: On - Receiving Data on the Ethernet Link
Power
Center Tip Polarity Positive
Input Voltage 230 AC
Output Current 0.6 A
Output Voltage 9 DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 27 mm [1.1 in]
Product Length 99 mm [3.9 in]
Product Weight 450 g [15.9 oz]
Product Width 73 mm [2.9 in]
Packaging Information
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - Media Converter
1 - Power Adapter
1 - User's Manual

Certifications

Related Products

1000 Mbps Gigabit Single Mode Fiber Ethernet Media Converter SC 15km
MCMGBSC15EU
1000 Mbps Gigabit Single Mode Fiber Ethernet Media Converter SC 15km

Convert and extend a Gigabit Ethernet connection up to 15 km over Single Mode SC fiber

167,99 € exc VAT
199,91 € inc VAT
10/100 VDSL Ethernet over Single Pair Wire Extender Kit
110VDSLEXTEU
10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire – 1km

Extend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines

478,99 € exc VAT
570,00 € inc VAT
Gigabit 850nm Multi Mode SFP Fiber Optical Transceiver - LC 550m
SFPSXMM
Gigabit 850nm Multi Mode SFP Fiber Optical Transceiver - LC 550m

Add, replace or upgrade SFP modules on gigabit fiber equipment

95,99 € exc VAT
114,23 € inc VAT
1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m
PEX1000MMSC
1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m

Add a gigabit Multi-mode SC fiber port to your system through PCI Express

207,99 € exc VAT
247,51 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Different optical cables are needed for different applications. Before you select a cable to interconnect fiber devices, make sure that the following things match:

  • Mode: Single Mode or Multi Mode.

  • Wavelength: For example, 850 nm, 1310 nm, or 1550 nm.

Note: The above properties cannot be converted or changed by a cable.

When you select a cable, make sure that the cable ends (for example, LC, SC, ST, or MT) match the fiber media devices.

Simplex and duplex ends are available for most connector types. Simplex cables have the connectors separate, where duplex cables have the transmit (TX) and receive (RX) connectors joined together.  StarTech.com fiber media devices are compatible with simplex and duplex connectors.

It does not matter which diameter or OM classification the cable uses, as long as it meets the mode requirement.

Fiber media converters can be used to convert a standard Ethernet connection to a standard fiber connection, or can be used to extend a copper Ethernet network. When you use fiber media converters to extend a copper Ethernet network, make sure that the same fiber standards are being used on either end of the fiber network.

Troubleshooting

When you troubleshoot issues with a fiber media converter, there are some quick tests that you can complete to rule out potential problems. To identify what the source of the issue is, observe the power LED, LAN LEDs, and fiber link LED on the units.

If the power LED is not illuminated for the transmitter or the receiver, complete the following:

  • Make sure that you are using the provided power adapter(s).

  • Make sure that the adapter is plugged into a compatible wall outlet.

  • Make sure that the adapter is plugged into both the transmitter and receiver.

If another LED is not operating as expected, make sure that the components in your setup are working correctly. To test your setup components, try the following:

  • Use the cables, fiber media converter, and network devices (including SFPs, if applicable) in another setup to see if the problem is with the components or the setup.

  • Use different cables, fiber media converter, and network devices (including SFPs, if applicable) in your setup to see if the problem persists. Ideally, you should test components that you know work in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

Make sure that the DIP switches are set to the following:

  • DIP switches should be identical on both local and remote units. By default, DIP switches are set to Off (the switch is pointing up).

  • For more information about the advanced configuration options, refer to the manual for your product.

If you cannot establish a network connection between your local and remote units, you need to do the following to make sure that the issue is not related to the network configuration:

  • Use two computer systems directly connected to the fiber media converter LAN ports.

  • Open a command prompt on Computer 1 and ping Computer 2.

If the issue is not related to the network configuration, you should receive a response from Computer 2.

 

For more information on how to ping another network device, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=networking#ping-test-windows-mac-os.