StarTech.com

8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable

Connect power and Gigabit Ethernet data to 8 PoE-enabled devices, with 30W per-port output - Wall Mountable

Product ID: IES81000POE

  • 8 PoE+/ PSE(Power + Data), 10/100/1000Mbps compliant ports
  • Fully compliant with IEEE 802.3at / 802.3af
  • Supports up to 52V, 30 Watts max output per port
View More
  • Supports Over Current and Circuit Shorting protection
  • Wall-Mountable
  • Uses existing / standard Cat5 or better cabling
426,99 € EUR exc VAT
508,12 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3at/af Power Over Ethernet, IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-TX, IEEE 802.3x Flow Control
Ports 8
Performance
Auto MDIX Yes
Buffer Size 128 KB
Compatible Networks 10/100/1000 Mbps
Flow Control Half-duplex back-pressure and IEEE802.3x full-duplex
Full Duplex Support Yes
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
Switching Architecture Store-and-Forward
Connector(s)
Connector Type(s) 8 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Indicators
LED Indicators 1 - Power
8 - Activity
8 - 10/100 Mbps
8 - 1000 Mbps
8 - PoE
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 - 240 AC
Output Current 2.31 A
Output Voltage 52 DC
Plug Type M
Power Consumption (In Watts) 120
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 90°C (-4°F to 194°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 3.8 cm [1.5 in]
Product Length 18.8 cm [7.4 in]
Product Width 11.9 cm [4.7 in]
Weight of Product 750 g [26.5 oz]
Packaging Information
Package Height 69 mm [2.7 in]
Package Length 37.1 cm [14.6 in]
Package Width 19.7 cm [7.8 in]
Shipping (Package) Weight 1.8 kg [3.9 lb]
What's in the Box
Included in Package 1 - 8 Port Gigabit PoE Switch
2 - Wallmount Brackets
1 - Set, Rubber Feet
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports
IES51000POE
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports

Connect Gigabit Ethernet and power to 4 PoE-enabled devices, with 15.4W per-port output

326,99 € exc VAT
389,12 € inc VAT

Accessories