StarTech.com

IP67 Certified 2T2R 2.4GHz Outdoor Wireless-N Access Point - PoE-Powered 300 Mbps 802.11b/g/n WiFi AP

Add 2.4GHz WiFi coverage to an outdoor area, with a ruggedized industrial access point - PoE Powered

Product ID: R300WN22ODE

  • IEEE 802.11b/g/n (Wireless-N) compliant with speeds up to 300 Mbps @ 2.4GHz
  • Metal, IP67 certified pole and wall-mountable housing
  • PoE-powered access point with included PoE injector and PoE pass-through
View More
  • Supports AP, WDS and WISP operating modes
  • 800mW internal 10dBi 2T2R antenna
  • Supports WEP, WPA and WPA2 security with TKIP/AES encryption
  • Integrated MAC address control and QoS support
  • Built-in configuration utility (web-based)
  • +/-15kV air and +/-8kV contact ESD (Electrostatic Discharge) Protection
248,99 € EUR exc VAT
296,30 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Chipset ID Atheros - AR9341
Industry Standards IEEE 802.3, IEEE 802.3u IEEE 802.11b/g/n
IP67 certified
Interface Wireless Ethernet
Performance
Bandwidth 20/40 MHz
Frequency Range 2.4 ~ 2.4835 GHz
Full Duplex Support Yes
Max Distance 3.7 km (2.3 mi)
Maximum Data Transfer Rate 300 Mbps
Modulation OFDM, DSSS
Security Features TKIP/AES
WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
Internal Ports 2 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements Available indoor AC electrical outlet
Cat 5 (or better) network cabling from PoE Injector to Wireless AP and PoE Injector to LAN Switch/router (no more than 100m total)
Indicators
LED Indicators 3 - Wireless Signal Strength
1 - Power
2 - LAN Link / Activity
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 - 240 AC
Output Current 0.5 A
Output Voltage 48 DC
Plug Type N
Power Consumption (In Watts) 13.5
Power Source AC Adapter Included
Environmental
Humidity 100% RH Non-Condensing
Operating Temperature -30°C to 60°C (-22°F to 140°F)
Storage Temperature -30°C to 85°C (-22°F to 185°F)
Physical Characteristics
Color Gray
Enclosure Type Aluminum and Plastic
Product Height 5.8 cm [2.3 in]
Product Length 16.1 cm [6.3 in]
Product Width 10 cm [3.9 in]
Weight of Product 686 g [24.2 oz]
Packaging Information
Package Height 86 mm [3.4 in]
Package Length 35.5 cm [14 in]
Package Width 21.2 cm [8.3 in]
Shipping (Package) Weight 1.2 kg [2.8 lb]
What's in the Box
Included in Package 1 - Outdoor Wireless Access Point
1 - PoE Injector
1 - Pole Mounting Kit
1 - Power Adapter
1 - Quick Start Guide

Certifications

Related Products

IP67 Certified 2T2R 5GHz Outdoor Wireless-N Access Point - PoE-Powered 300Mbps 802.11a/n WiFi AP
R300WN22MO5E
IP67 Certified 2T2R 5GHz Outdoor Wireless-N Access Point - PoE-Powered 300Mbps 802.11a/n WiFi AP

Add 5GHz WiFi coverage to an outdoor area, with a ruggedized industrial access point - PoE Powered

248,99 € exc VAT
296,30 € inc VAT
Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP
AP150WN1X1OE
Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP

Create a long-range, high-performance Wireless-N network from a wired connection – PoE powered

89,99 € exc VAT
107,09 € inc VAT
Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP
R300WN22OP5E
Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP

Create or extend the range of a Wireless-N (300Mbps) WiFi network to an outdoor location

109,99 € exc VAT
130,89 € inc VAT

Accessories