Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comDell EMC SFP-1G-BX10-D Compatible SFP Transceiver Module - 1000Base-BX10 (Downstream)
1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty
Product ID: SFP1GBX10DES
- 100% Compatibility with Dell EMC SFP-1G-BX10-D guaranteed
- StarTech.com SFP modules are backed by a lifetime warranty
- Pairs with SFP1GBX10UES
- Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
- Low power consumption of < 1.3W
- Hot-swappable with fiber-optic modules
The SFP1GBX10DES is a Dell EMC SFP-1G-BX10-D compatible downstream fiber SFP transceiver which pairs with StarTech.com's SFP1GBX10UES. They are designed, programmed and tested to work with 1000Base-BX10 compatible Dell EMC switches and routers. The SFP transceiver module supports a maximum distance of up to 10 km (6.2 mi) and delivers dependable 1 GbE connectivity over fiber cabling.
Technical Specifications:
- Wavelength: 1490nmTx/1310nmRx
- Maximum Data Transfer Rate: 1000 Mbps (1 Gbps)
- Type: Single Mode Fiber
- Connection Type: LC Connector
- Maximum Transfer Distance: 10 km (6.2 mi)
- MTBF: 3,713,222 hours
- Power Consumption: < 1.3W
- DDM: Yes
This SFP fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.
StarTech.com SFPs
All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP Cables, providing the convenience and reliability you need to ensure dependable network performance.
Product Numbers
Ingram Germany
V934666
ALSO DEUTSCHLAND GMBH
3559704
UPC Code
065030883283
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Compatible Brand | Dell EMC™ | |
Performance | ||
DDM | Yes | |
Fiber Operating Mode | Full-Duplex | |
Max Transfer Distance | 10 km (6.2 mi) | |
Maximum Data Transfer Rate | 1.00 Gbps | |
MTBF | 3,713,222 hours | |
Wavelength | 1490nmTx/1310nmRx | |
Physical Characteristics | ||
Product Height | 12.600 | |
Product Length | 1.4 cm [0.5 in] | |
Product Width | 58.400 | |
Weight of Product | 30.000 | |
Packaging Information | ||
Package Height | 31.000 | |
Package Length | 115.000 | |
Package Width | 90.000 | |
Shipping (Package) Weight | 50.000 | |
What's in the Box | ||
Included in Package | 1 - SFP Transceiver |
Product Support
Data Sheets
-
SFP1GBX10DES_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter