StarTech.com

16 Port 1U Rackmount USB KVM Switch with OSD

Control up to 16 USB computers from a single keyboard, mouse and monitor

Product ID: SV1631DUSBU

  • OS Independent – No drivers or software required
  • Auto-scan function automatically selects computer sequentially
  • Cascade configuration expands system capability
View More
  • Front panel push-button and Hotkey switching allow easy computer access
  • Identifies and selects computers by the names assigned using the OSD
  • USB console connections
  • OSD security allows each PC to be password protected
  • Plug-and-play system configuration
  • Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets
  • Supported Wide Screen Resolutions: 1920x1200, 1920x1080, 1680x1050, 1400x1050, 1440x900, 1360x768
  • Supported 4 : 3 Resolutions: 1920x1440, 1600x1200, 1280x1024, 1024x768
  • USB Keyboard and Mouse combo supported on one USB connection
881,99 € EUR exc VAT
1.049,57 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included No
Daisy-Chain Yes
KVM Ports 16
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable Yes
Performance
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920x1440 @60Hz (1920x1200 @60Hz - Wide Screen)
Maximum Cascaded Computers 136
Maximum Number of Users 1
MTBF 158000 hours
On-Screen Display Yes
Port Selection Support Push Button, Hotkeys, and OSD (On Screen Display)
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 16 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Green - Power
16 - Green - PC Online
16 - Red - PC Selected
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 80% RH
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 180 mm [7.1 in]
Product Height 4.5 cm [1.8 in]
Product Width 54 cm [21.3 in]
Weight of Product 3.1 kg [6.9 lb]
Packaging Information
Package Height 26.4 cm [10.4 in]
Package Length 46.8 cm [18.4 in]
Package Width 89 mm [3.5 in]
Shipping (Package) Weight 3.5 kg [7.8 lb]
What's in the Box
Included in Package 1 - 16 Port USB KVM Switch
2 - Mounting Brackets
1 - Bag of Screws
1 - Pack Rubber Feet
1 - Power Adapter
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories