StarTech.com

3U 9in Deep Rackmount Locking Storage Drawer

Add a rugged 3U storage drawer to any standard 19in server rack or cabinet

Product ID: SH39LK

  • Locking Front Door
  • Mountable in any standard 19” rack or cabinet
  • TAA compliant for GSA Schedule purchases
  • Compact Design
View More
  • Ships fully assembled
  • Heavy duty steel
113,99 € EUR exc VAT
135,65 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Solid
Cable Management No
Frame Type Steel
Front Door Features Secure Key Lock
Industry Standards EIA RS310-C
U Height 3U
Performance
Weight Capacity (Stationary) 22.7 kg [50.1 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Depth 228.6 mm [9 in]
Internal Height 127 mm [5 in]
Internal Width 431.8 mm [17 in]
Minimum Mounting Depth 228.6 mm [9 in]
Weight of Product 4 kg [8.9 lb]
Packaging Information
Package Height 15 cm [5.9 in]
Package Length 50.6 cm [19.9 in]
Package Width 27.4 cm [10.8 in]
Shipping (Package) Weight 4.6 kg [10.2 lb]
What's in the Box
Included in Package 1 - Locking Media Storage Drawer
2 - Keys
1 - Package of mounting hardware

Certifications

Related Products

25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
699,71 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1.188,80 € inc VAT