StarTech.com

3U Fixed 19" Adjustable Depth Universal Server Rack Rails

Mount 19" servers or networking hardware in any standard rack with these universal, adjustable depth 3U rack rails

Product ID: UNIRAILS3U

  • Easily rack-mount your non-rackmount gear
  • Mount equipment without sacrificing an additional 1U of rack space, unlike traditional rack shelves
  • Keep your devices running cool with an open frame design that doesn’t impede airflow
View More
  • Universal support for EIA-310 19” server racks
  • Maximum durability with cold-rolled steel construction
  • TAA compliant for GSA Schedule purchases
  • Removable rear cable management panel
  • Weight capacity up to 97kg (215 lb)
  • Adjustable depth from 420 mm (16.5” ) - 1054 mm(41.5”)
  • Multiple mounting hole patterns for securing your equipment
141,99 € EUR exc VAT
168,97 € EUR inc VAT

Overview

These 3U server-rack rails let you mount non-rackmount equipment such as desktop servers, networking equipment or KVM switches, into your 19” server rack without sacrificing an additional 1U of rack space, like you would with a traditional shelf. The rack rails are also a great solution for mounting equipment with damaged rails or discontinued OEM equipment such as Dell™, IBM®, HP® or Apple servers that no longer have rack rails available.

This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Turn non-rackmount equipment into 3U rackmount hardware

These rack rails add rackmount functionality to your non-rackmount gear, by cradling your equipment in an open frame supported by three sturdy crossbars. You can mount your non-rackmount equipment by mounting the rails to your server rack and placing your equipment on the undercarriage. For equipment that already features mounting holes, the rails also feature multiple mounting patterns to secure your equipment, for an added level of security.

Universal design mounts to almost any 19" server rack

Adhering to the EIA-310 standard for 19” rackmount equipment, these mounting rails are universally compatible with 19” server racks. The depth is adjustable for a variety of rack sizes and configurations. Plus, there is a rear cable management panel that’s removable for additional customization.

Maximum durability

To ensure your equipment is secure, these mounting rails feature cold-rolled steel construction. The durable design can support a weight load of up to 100 lb (45 kg).

The UNIRAILS3U is backed by a lifetime StarTech.com warranty with free technical support.

The StarTech.com Advantage

  • Universal design mounts to almost any 19" server, or other equipment for maximum mounting versatility
  • Three-piece rail construction enables a broad range of adjustable depth configurations, to accommodate almost any size of rack
  • Cross bars allow for mounting of equipment that can't span the 19" rack expanse

Applications

Mount rackmount equipment that’s missing its original rails

Use to rackmount OEM equipment such as Dell, IBM, HP or Apple servers that no longer have rack rails available for purchase

Securely mount non-rackmount equipment into any 19" EIA-310 server rack

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Management Yes
Frame Type Steel
U Height 3U
Performance
Weight Capacity (Stationary) 97.3 kg [215 lb]
Physical Characteristics
Color Black
Maximum Mounting Depth 1054 mm [41.5 in]
Minimum Mounting Depth 420 mm [16.5 in]
Product Weight 3.8 kg [8.3 lb]
Packaging Information
Shipping (Package) Weight 4.1 kg [9.1 lb]
What's in the Box
Included in Package 1 - Set Universal Rack Rails
14 - M5 Panel Screws
14 - M5 Cage Nuts
1 - M5 Wrench

Certifications

Related Products

2U Fixed 19
UNIRAILS2U
2U Fixed 19" Adjustable Depth Universal Server Rack Rails

Mount 19" servers or networking hardware in any standard rack with these universal, adjustable depth 2U rack rails

132,99 € exc VAT
158,26 € inc VAT
1U Fixed 19
UNIRAILS1U
1U Fixed 19" Adjustable Depth Universal Server Rack Rails

Mount 19" Servers or Networking Hardware in any Standard Rack

101,99 € exc VAT
121,37 € inc VAT
2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg
UNISLDSHF19
2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg

Increase peripheral and equipment accessibility with this vented sliding cabinet shelf

158,99 € exc VAT
189,20 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

139,99 € exc VAT
166,59 € inc VAT
22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD
22in Black Deep Sliding Server Rack Cabinet Shelf

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

145,99 € exc VAT
173,73 € inc VAT

Accessories