StarTech.com
New

Docking Station Mount - VESA Compatible - Steel

Back-of-Monitor Mounting Plate | For Compatible StarTech.com Docks and Hubs

Product ID: SSPMSVESA

  • Save space by mounting your StarTech.com docking station or hub to the back of your VESA compatible monitor
  • Attaches to the back of monitors with a VESA 75x75 or 100x100 mm hole pattern
  • Robust construction made of strong 10 gauge steel (3.3 mm thick)
View More
  • Docking station and hub mounting kit includes VESA mounting plate and screws
  • TAA compliant
$36.99 USD
137+ In stock
In stock
US: 117 | CA: 20
137+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Special Notes / Requirements
Note When mounting the adapter (recessed): the screws and spacers provided will allow you to mount to a VESA pattern on the back of the monitor that is recessed, to a maximum of 7 mm. If the recessed area is deeper than 7 mm, you will need to use longer screws than those provided.
Physical Characteristics
Color Black
Material Steel
Product Height 3.200
Product Length 8.4 in [21.4 cm]
Product Width 120.000
Weight of Product 530.000
Packaging Information
Package Height 0.2 in [5 mm]
Package Length 11.4 in [290 mm]
Package Width 5.7 in [145 mm]
Shipping (Package) Weight 19.8 oz [561 g]
What's in the Box
Included in Package 1 - VESA Mounting Bracket
4 - M3-0.5 x 5 mm Countersunk Screws
4 - M4 x 12 mm Screws
4 - M4 x 20 mm Screws
4 - Plastic Spacers
1 - Quick-Start Guide

Certifications

Related Products

Docking Station Mount - Steel
Future
SSPMSUDWM
Docking Station Mount - Steel

Wall Mount or Under-Desk Mounting Plate | For Compatible StarTech.com Docks and Hubs

$27.99

Accessories

Docking Station Mount - VESA Compatible - Steel