Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comDVI-D to VGA Active Adapter Converter Cable – 1920x1200
Connect a DVI-D equipped Laptop or Desktop Computer to your VGA Display, or Projector
Product ID: DVI2VGAE
- Maximum resolution of 1920x1200
- No external power adapter required
Not Available
May be in stock with partners
From a Partner
Support
Overview
The DVI2VGAE active DVI-D to VGA adapter lets you connect a digital DVI output from your desktop or laptop computer onto a VGA monitor or projector, saving the cost of upgrading to a DVI-D compatible display.
Providing a simple way to output user-generated content such as presentations and work documents, the DVI-D to VGA converter can also work to increase your productivity by extending your computer's desktop onto to a secondary monitor, doubling available workspace.
This portable adapter works to convert a standard powered DVI bus to VGA, without an external power source. For low-powered DVI ports, a USB cable is included that can power the device from any USB power source.
With support for resolutions up to 1920x1200 (WUXGA), this active adapter offers a comprehensive solution for connecting a High-Definition VGA display to a DVI-D video source.
The DVI2VGAE DVI-D to VGA Adapter is backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Save time: quick and hassle-free DVI-D to VGA setup
- Save space: compact design with no need for an external power adapter ensures a portable solution with a minimal footprint
Applications
Connect digital DVI-enabled devices, such as your laptop or desktop computer, to a VGA projector or display
Technical Specifications
Product Numbers | ||
---|---|---|
ALSO Denmark | 000000000002764067 | |
Ingram DK | V932305 | |
UPC Code | 065030850834 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Active or Passive Adapter | Active | |
Audio | No | |
Converter Type | Format Converter | |
Performance | ||
Maximum Analog Resolutions | 1920x1200 | |
Maximum Digital Resolutions | 1920x1200 | |
Wide Screen Supported | Yes | |
Connector(s) | ||
Connector A | 1 - DVI-D (25 pin) Male Input | |
1 - USB Micro-B (5 pin) Female | ||
Connector B | 1 - VGA (15 pin, High Density D-Sub) Female Output | |
Connector Type(s) | USB Micro-B (5 pin) Female | |
Power | ||
Power Consumption (In Watts) | 1.3 | |
Environmental | ||
Humidity | 40%-85%RH | |
Operating Temperature | 0°C to 60°C (32°F to 140°F) | |
Physical Characteristics | ||
Cable Length | 190 mm [7.5 in] | |
Color | Black | |
Product Height | 15 mm [0.6 in] | |
Product Length | 248 mm [9.8 in] | |
Product Weight | 75 g [2.6 oz] | |
Product Width | 45 mm [1.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.2 lb] | |
What's in the Box | ||
Included in Package | 1 - DVI-D to VGA Adapter Converter | |
1 - 24 in. [610 mm] USB type A to Micro USB type B Cable |
Related Products
High Resolution Video DVI to VGA Converter
Convert a DVI-D (Digital) signal to work with a VGA monitor
91 cm (3 ft.) DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
Connect your digital DVI-equipped computer directly to a nearby VGA monitor or projector, without any excess cable clutter
1,8m (6 ft.) DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 6ft away
3m (10 ft) DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 10ft away
HDMI to DVI-D Video Cable Adapter - F/M
Connect DVI capable devices to HDMI®-enabled devices and vice versa
20cm(8in) HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male
Connect a DVI-D device to an HDMI®-enabled device using a standard HDMI cable
1,8m (6 ft) HDMI to DVI-D Cable - M/M
Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
20cm (8in) HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female
Connect a DVI device to an HDMI® enabled device using a standard DVI-D cable
Accessories
30cm (1 ft) Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available
1,8m (6 ft.) Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available
6 m (20 ft.) Coax High Resolution Monitor VGA Cable HD15 M/M
Connect your VGA monitor with the highest quality connection available
12,1m (40 ft.) Coax High Resolution Monitor VGA Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available
13,7m (45 ft.) Coax High Resolution Monitor VGA Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- DVI2VGAE_Datasheet-EN-EU.pdf
English
Frequently Asked Questions
Before You Buy
Unfortunately no, this device has an intended source and an intended destination. Refer to the title of the webpage for this order.
Copy Link
Was this information helpful? Yes No
This is an active video signal converter.
A passive video signal converter changes the type of connection that is being used but does not change the signal that passes through the converter. Because the video signal is not modified, passive converters tend to be smaller, simpler, and less expensive than active video signal converters. Examples of passive converters include DVI-I to VGA, HDMI to DVI, and DisplayPort to Mini-DisplayPort converters.
An active video signal converter modifies both the type of connection that is being used and the signal that passes through the converter. Because this type of conversion can be complex, active converters tend to be larger than passive video signal converters and sometimes require additional power. Examples of active converters include DVI-D to VGA, HDMI to DisplayPort, and VGA to HDMI converters.
For more information about passive and active DisplayPort video signal converters, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.
For more information about which type of video signal converter you should use when you convert video signals with an MST hub, refer to the following FAQ: https://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.
Copy Link
Was this information helpful? Yes No
Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types:
- DVI-A (17 pin).
- DVI-D Single Link (19 pin).
- DVI-D Dual Link (25 pin).
- DVI-I Single Link (23 pin).
- DVI-I Dual Link (29 pin).
Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).
Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.
DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.