StarTech.com

DVI to HDMI Video Converter with Audio

Connect a DVI-D source device with RCA audio to an HDMI® monitor/television

Product ID: DVI2HDMIA

  • DVI-D Video with Audio pass-through to a single HDMI® cable
  • Supports HD 1080p (1920x1080) resolution
  • Supports 2-channel RCA audio
View More
  • Compact design
  • Rugged metal enclosure
118,99 € EUR exc VAT
148,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input Audio RCA
DVI-D
AV Output HDMI
Industry Standards Standard HDMI®, HDCP Compliant
Performance
Bandwidth 225MHz
Maximum Data Transfer Rate 2.25Gbps
Maximum Digital Resolutions 1080p / 1920x1080
Supported Resolutions 480i,576i,1080i Interlaced(50-60Hz)
480p,576p,720p,1080p Progressive(50-60Hz)
Wide Screen Supported Yes
Connector(s)
Connector Type(s) 1 - DVI-I (29 pin) Female Input
1 - HDMI (19 pin) Female Output
2 - Stereo Audio (2 x RCA) Female Input
Special Notes / Requirements
Note DVI signal must be DVI-D (digital only).
Indicators
LED Indicators 1 - Connection indicator
1 - Power indicator
Power
Center Tip Polarity Positive
Input Current 0.5A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 10~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Material Steel
Product Height 6.8 cm [2.7 in]
Product Length 88 mm [3.5 in]
Product Width 25.5 mm [1 in]
Weight of Product 113 g [4 oz]
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 12.3 cm [4.8 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 362 g [12.8 oz]
What's in the Box
Included in Package 1 - DVI to HDMI converter
1 - Power Adapter
1 - User Manual

Certifications

Related Products

HDMI® to DVI-D Cable - M/M
HDMIDVIMM10
3 m (10 ft.) HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

12,99 € exc VAT
16,24 € inc VAT
HDMI to DVI-D Video Cable Adapter - M/F
HDMIDVIMF
HDMI to DVI-D Video Cable Adapter - M/F

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
13,74 € inc VAT

Accessories