StarTech.com

HDMI to RCA Converter Box with Audio

Composite Video Adapter | NTSC/PAL | 1080p

Product ID: HD2VID2

  • Convert your current HDMI® source to composite video and audio (yellow, white and red outputs)
  • Achieve HDTV resolutions with support for up to 1080p
  • Support for multiple HDTV and PC input resolutions, compatible with almost any HDMI source device
View More
  • Hassle-free setup with simple plug-and-play installation
  • Equipped with Overscan/Underscan functionality
129,99 € EUR exc VAT
162,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input HDMI
AV Output Audio RCA
Composite
Industry Standards Standard HDMI, DVI 1.0
Performance
Audio Specifications Input - LPCM 2Ch, 48kHz
Output - Stereo L/R
Supported Resolutions Input
TV - 1080p, 720p, 576p, 480p @ 60Hz
PC - 1920x1080, 1280x800, 1280x768, 1224x768, 800x600, 640x480 @ 60Hz
Output
480i, 576p
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - Composite Video (1 x RCA) Female Output
Input Connector(s) 1 - Stereo Audio (2 x RCA) Female Output
Indicators
LED Indicators 1 - Input LED
1 - Power LED
Power
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 1000 mA
Output Voltage 5 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 20~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 2.5 cm [1 in]
Product Length 10.8 cm [4.3 in]
Product Width 10 cm [3.9 in]
Weight of Product 286 g [10.1 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 21.1 cm [8.3 in]
Package Width 15 cm [5.9 in]
Shipping (Package) Weight 0.5 kg [1.2 lb]
What's in the Box
Included in Package 1 - HDMI to Composite Converter
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
2 - Mounting Brackets
4 - Screws
1 - User Manual

Certifications

Related Products

Composite and S-Video to VGA Video Converter
VID2VGATV
Composite and S-Video to VGA Video Converter

Convert and scale a composite or S-Video signal to work with a VGA monitor

277,99 € exc VAT
347,49 € inc VAT
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV
VGA2VID
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV

Connect a PC with VGA output to a composite or S-Video TV

133,99 € exc VAT
167,49 € inc VAT
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

247,99 € exc VAT
309,99 € inc VAT

Accessories