StarTech.com

Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

Product ID: HD2DPVGADVI

  • 3-in-1 adapter - HDMI to DisplayPort, HDMI to VGA, HDMI to DVI
  • Maximize portability, with a USB-powered video adapter
  • Astonishing picture quality, with support for UHD 4K
View More
  • Plug-and-play installation
  • Lightweight design
  • Small footprint
108,99 € EUR exc VAT
136,24 € EUR inc VAT

Overview

This travel adapter lets you connect your HDMI enabled Ultrabook™ or laptop computer to any DisplayPort, VGA or DVI display. To ensure compatibility with your computer, the adapter has been engineered to support both Windows® and Mac computers. 

All-in-one video connectivity, with travel in mind

This 3-in-1 adapter gives you all the video outputs you need to connect to any projector or display. With DisplayPort, VGA and DVI outputs, this adapter lets you connect from your laptop's HDMI port to any boardroom or classroom display, without the inconvenience of carrying a separate adapter for each display type.

With support for multiple video outputs and a lightweight, small-footprint design, this adapter is the perfect solution for traveling professionals, such as sales representatives or instructors. The 3-in-1 A/V adapter is also great for BYOD (Bring Your Own Device) applications around the office.

The adapter features plug-and-play installation, enabling you to quickly and easily connect to almost any display you come across, so you can focus on the finer details of your presentation and not the technical details of a boardroom's A/V setup. It’s USB powered, which means a power adapter is not required, making the adapter easier to carry. Plus, you can just plug the adapter into your computer, instead of having to find an additional power source.

Astonishing picture quality, with support for Ultra HD 4K

The DisplayPort output on this adapter supports Ultra HD 4K resolutions, providing four times the picture quality of high-definition 1080p. The DP output is also backward compatible with lower resolutions, such as 1080p and 720p, so the adapter is also perfect for your legacy video equipment. The VGA and DVI outputs also support a high-definition maximum resolution up to 1920 x 1200, so you can still enjoy excellent video quality.

Note: This adapter will not output digitally encrypted content through the VGA port.

The HD2DPVGADVI is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Keep the adapter with you while traveling, to connect to virtually any display you come across

Connect your BYOD Ultrabook to a provided DisplayPort, VGA or DVI display at work

Use a DisplayPort, VGA or DVI display as a secondary monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Adapter Style Adapters
Audio Yes
AV Input HDMI
AV Output DisplayPort
DVI
VGA
Performance
Audio Specifications DP output - 2-channel stereo
General Specifications Only one video output is supported on the video adapter at a time. If multiple connections are made, only one of the outputs will function.
Maximum Analog Resolutions 1920 x 1200
Maximum Digital Resolutions 3840 x 2160 (4K x 2K) @ 30 Hz (DisplayPort)
Supported Resolutions DisplayPort: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720
VGA: 1920 x 1200, 1920 x 1080, 1280 x 720
DVI: 1920 x 1200, 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
Connector B 1 - DisplayPort (20 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-I (29 pin) Female Output
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
Special Notes / Requirements
Note The DisplayPort output is an active port.
The VGA output is an active port.
The DVI-D output is a passive port.
Power
Power Source USB-Powered
Environmental
Humidity 40~50% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Cable Length 209.6 mm [8.2 in]
Product Height 15 mm [0.6 in]
Product Length 300 mm [11.8 in]
Product Weight 43 g [1.5 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 138 g [4.9 oz]
What's in the Box
Included in Package 1 - travel A/V adapter
1 - quick start guide

Certifications

Related Products

HDMI to DisplayPort Converter - 4K
HD2DP
HDMI to DisplayPort Converter - 4K

Connect your HDMI enabled Ultrabook or laptop to a DP monitor using this compact, USB-powered adapter

69,99 € exc VAT
87,49 € inc VAT
HDMI or DVI to DisplayPort Active Converter
HDMI2DP
HDMI or DVI to DisplayPort Active Converter

Connect a DisplayPort® monitor to an HDMI® equipped computer

123,99 € exc VAT
154,99 € inc VAT
DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI
DisplayPort® to HDMI® Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
36,24 € inc VAT
DisplayPort to HDMI Video Adapter Converter - M/F
DP2HDMIADAP
DisplayPort to HDMI Video Adapter Converter - M/F

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
22,49 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI2
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
22,49 € inc VAT
DisplayPort to HDMI 4K Audio / Video Converter – DP 1.2 to HDMI Active Adapter for Laptops / Desktops – 4K @ 30 Hz
36,99 € exc VAT
46,24 € inc VAT
DisplayPort to HDMI Adapter - 4K
DP2HD4KADAP
DisplayPort to HDMI Adapter - 4K

Connect your 4K HDMI display to a DP video source using this compact, passive adapter

24,99 € exc VAT
31,24 € inc VAT
DisplayPort to HDMI Adapter - 4K 60Hz
DP2HD4K60S
DisplayPort to HDMI Adapter - 4K 60Hz

Connect your DP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
57,49 € inc VAT
DisplayPort® to HDMI® Adapter with USB Audio
DP2HDMIUSBA
DisplayPort® to HDMI® Adapter with USB Audio

Connect an HDMI® display to a DisplayPort® source with audio

87,99 € exc VAT
109,99 € inc VAT
SlimPort / MyDP to HDMI Video Adapter Converter  – 1080p
SLMPT2HD
SlimPort / MyDP to HDMI Video Adapter Converter – 1080p

Connect your SlimPort or MyDP enabled mobile device to an HDTV, monitor or projector using HDMI

30,99 € exc VAT
38,74 € inc VAT

Accessories