StarTech.com

3m (10 ft) DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 10ft away

Product ID: DVI2VGAMM10

  • Reduce clutter and connect your display at greater distances with a long 10ft adapter cable
  • Avoid the hassle of additional adapters or cables with a built in cable connecting a digital DVI video source directly to a VGA monitor or projector
  • Save upgrade cost by connecting your DVI computer to a VGA monitor or projector
View More
  • Supports video resolutions up to 1920x1200
  • Active Digital DVI (DVI-D) to VGA conversion
  • Adapter and cable in one, with 1x male DVI connector and 1x male VGA connector
  • Plug-and-play installation
49,99 € EUR exc VAT
62,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
AV Input DVI-D
AV Output VGA
Chipset ID Chrontel - 7101A
Performance
Maximum Analog Resolutions 1920 x 1200
Maximum Cable Length 3000 mm [118.1 in]
Maximum Digital Resolutions PC resolutions up to 1920 x 1200 @ 60 Hz
Connector(s)
Connector A 1 - DVI-D (25 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Male Output
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Power
Power Source USB-Powered
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 3048 mm [120 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 915 mm [36 in]
Product Weight 90 g [3.2 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - 10ft (3m) DVI-D to VGA Converter Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

91 cm (3 ft.) DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM3
91 cm (3 ft.) DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a nearby VGA monitor or projector, without any excess cable clutter

53,99 € exc VAT
67,49 € inc VAT
1,8m (6 ft.) DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM6
1,8m (6 ft.) DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 6ft away

55,99 € exc VAT
69,99 € inc VAT

Accessories