StarTech.com

Mini DisplayPort to HDMI Video Converter – mDP 1.2 to HDMI Active Adapter for MacBook Pro/Air  – 4K @ 30Hz - White

Connect an HDMI Display to a Single Mode Mini DisplayPort video source

Product ID: MDP2HD4KSW

  • Supports video resolution up to 4K
  • Fully compliant with DisplayPort 1.2 revision
  • Supports HDMI 4K @ 30 Hz
View More
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
  • Compact, lightweight design
  • Plug-and-play installation
  • No power adapter required
  • Active Mini DisplayPort conversion
36,99 € EUR exc VAT
46,24 € EUR inc VAT

Overview

The MDP2HD4KSW Mini DisplayPort to HDMI adapter enables you to connect a mDP-equipped computer, such as the MacBook® Pro and MacBook® Air, to an HDMI display. This adapter is compatible with Mini DisplayPort 1.2 & HDMI 4K @ 30 Hz and as a result can support video resolutions up to Ultra HD (4K) as well as the accompanying digital audio up to 7.1 channel surround sound.

With support for Ultra HD (4K) the mDP to HDMI adapter ensures you can convert Mini DisplayPort to HDMI while maintaining an astonishing picture quality four times the resolution of high-definition 1080p. The adapter is also backward compatible with previous DisplayPort revisions 1.0/1.1 with support for resolutions up to 1080p.

For a hassle-free setup the Mini DisplayPort to HDMI adapter allows for plug-and-play installation without any additional software or drivers. Plus, with a small footprint and lightweight design, the adapter maximizes portability.

To ensure compatibility with any Mini DisplayPort output the mDP adapter offers an active conversion. Active video conversion is required to maintain 4K resolutions when converting Mini DisplayPort to HDMI. An active mDP adapter is also ideal for outputting 1080p resolutions by ensuring compatibility with graphics cards that are not capable of outputting multi-mode DP++ signals (e.g. ATI Eyefinity).

To support your Mac® the HDMI converter is compatible with Intel® Thunderbolt™ devices that output a DisplayPort video signal.

With a sleek uniform white design the MDP2HD4KSW looks great next to your Mac®, and is backed by a 2-year StarTech.com warranty, and lifetime technical support.

The StarTech.com Advantage

  • Prepare for the next generation of displays, with support for Ultra HD 4K video
  • Maximize compatibility, with support for DisplayPort revisions 1.2/1.1/1.0
  • Easy to carry as a laptop accessory, with a compact design and no external power adapter needed

Applications

Connect your 4K HDMI display to a Mini DisplayPort output port

Carry with your laptop for BYOD office applications

Use an HDMI display as a secondary monitor for your Mini DisplayPort computer

Use your Thunderbolt port to connect your MacBook Pro / MacBook Air to an HDMI Display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output HDMI
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Ports 1
Performance
Audio Specifications 7.1 Surround Sound
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - HDMI (19 pin) Female
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color White
Product Weight 17 g [0.6 oz]
Packaging Information
Shipping (Package) Weight 22 g [0.8 oz]
What's in the Box
Included in Package 1 - Mini-DisplayPort to HDMI Active Adapter

Certifications

Related Products

DisplayPort to HDMI 4K Audio / Video Converter – DP 1.2 to HDMI Active Adapter for Laptops / Desktops – 4K @ 30 Hz
36,99 € exc VAT
46,24 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

When you convert video from a source that uses DisplayPort or Mini DisplayPort to DVI or HDMI (for example, a computer to a monitor), you will need to consider the difference between passive and active adapters.

If the source supports dual-mode DisplayPort (also known as DP++), then you can use a passive adapter because the source can perform the conversion. If the source does not support DP++, then you need to use an active converter, which includes additional chips to perform the conversion.

Thunderbolt ports support DP++ natively. To run multiple monitors from the same computer, refer to the Active Adapters section below.

Passive Adapters

Passive adapters are less expensive since they do not need to include additional chips. A quick way to check whether you can use a passive adapter is to see if the DisplayPort or Mini DisplayPort source has the DP++ symbol above it. The symbol is a D with a P inside of it, with two + signs to the left, one on top of the other.

Active Adapters

Active adapters use additional chips to make the conversion inside the adapter, regardless of whether the source supports DP++. This means that active adapters are more expensive than passive adapters.

If you want to use multiple monitors with the same computer, you should use an active adapter because some video cards cannot run the maximum number of monitors while using DP++. This is especially true if the computer has more than one DisplayPort or Mini DisplayPort connection. Check with your video card manufacturer to confirm which type of adapter you need for the setup that you would like to run.

Note: You should use passive adapters with StarTech.com MST hubs, except when you are converting from DisplayPort to VGA, since that type of conversion requires active adapters.  For more information on using adapters with StarTech.com MST hubs, refer to the following FAQ: http://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Surface Dock

If you experience issues when you connect passive video signal adapters to the Surface Dock, Microsoft recommends that you use active video signal converters instead. StarTech.com offers an active video signal converter for DVI monitors (MDP2DVIS) and for HDMI monitors (MDP2HD4KS).

Note: This issue does not apply to the Surface Pro 3 Docking Station.