StarTech.com

Triple Head DisplayPort Multi Monitor Adapter

Mirror or Expand a Single DisplayPort® Source Across Three DisplayPort Displays

Product ID: SP123DP

  • Supports resolutions up to 3840x1024 when connected to three displays
  • Quick and easy installation, requiring no software or drivers
  • Compatible with any DisplayPort video card output
  • Outputs single-mode DisplayPort signal
308,99 € EUR exc VAT
386,24 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 3
Performance
Note Active adapters required when converting from this device to HDMI or DVI.
Maximum Digital Resolutions One Display: 1920x1200
Two Displays: 3840x1200
Three Displays: 3840x1024
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 3 - DisplayPort (20 pin) Female
Special Notes / Requirements
Note Maximum Resolution is dependent on video card capabilities. A video card capable of outputting a maximum resolution of 3840x1024 from one DisplayPort port will power three monitors at 1280x1024.
Indicators
LED Indicators 1 - Power indicator
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 110V-240V AC
Output Current 2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH Non-Condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 26 mm [1 in]
Product Length 131 mm [5.2 in]
Product Weight 270 g [9.5 oz]
Product Width 65 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 0.8 kg [1.7 lb]
What's in the Box
Included in Package 1 - 3 Port DisplayPort Spanner / Splitter
1 - Power Adapter
1 - Instruction Manual

Certifications

Accessories