StarTech.com

USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

Product ID: CDP2HDUCP

  • Charge your laptop while connecting an HDMI display using just one USB-C port, with USB Power Delivery
  • Get astonishing picture quality with support for UHD video resolutions up to 4K 60Hz
  • Make the perfect connection, with a black USB-C adapter that exactly matches the cables for your Ultrabook or laptop
51,99 € EUR exc VAT
64,99 € EUR inc VAT

Overview

This USB-C™ to 4K HDMI® adapter connects an HDMI display to your laptop or MacBook with USB Type-C. The USB C to HDMI adapter features USB Power Delivery, so you can power your laptop while outputting video, using the same USB-C port. The adapter is also available in white (CDP2HDUCPW), so you can choose an adapter that matches the style of your laptop.

Power and Video in One Port with USB Power Delivery

Smaller and lighter laptops are great for portability but you’re left with fewer connectivity ports. This USB-C video adapter supports USB Power Delivery up to 60 watts and features an additional USB-C port, so you can charge your laptop using its USB-C power adapter, even while you output video. Many laptops like Dell XPS and MacBook Pro support charging through your USB-C port with USB Power Delivery, check your specifications to confirm compatibility.

Enjoy Astonishing Picture Quality with Video Resolutions up to 4K 60Hz

To ensure the UHD quality of your video signal is maintained the USB Type C to HDMI adapter supports HDMI resolutions up to 3840 x 2160 60Hz, including popular high-definition resolutions like 1080p and 720p.

Stylish Connectivity for Your Ultrabook or Any Laptop

This USB C to HDMI converter has an all-black housing and built-in USB-C cable designed to match your Ultrabook or laptop. The adapter is compatible with any device that supports USB-C DP Alt Mode.

The CDP2HDUCP is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect to any HDMI display while travelling

Connect your BYOD laptop to an HDMI display at work, school or home while charging your laptop

Present on a large HDMI display using your USB-C laptop

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output HDMI
Chipset ID Parade - PS176
VIA/VLI - VL100
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x 2160 @ 60Hz
Supported Resolutions 3840 x 2160 @ 60Hz
2560 x 1600
2048 x 1280
1920 x 1200
1920 x 1080
1280 x 720
1680 x 1050
1600 x 900
1440 x 900
1360 x 768
1280 x 800
1280 x 768

Lower resolutions and refresh rates may also be supported
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
1 - USB Type-C (24 pin) USB 3.0 Female Input
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter
Power
Power Delivery 60W
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 100 mm [3.9 in]
Color Black
Enclosure Type Plastic
Product Height 13 mm [0.5 in]
Product Length 50 mm [2 in]
Product Weight 24 g [0.8 oz]
Product Width 33 mm [1.3 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to HDMI Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
49,99 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
52,49 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
64,99 € inc VAT
USB-C to HDMI Adapter Cable - 91 cm (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 91 cm (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
56,24 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
61,24 € inc VAT
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz
CDP2HD4K60SA
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz

Connect your USB-C computer to an HDMI display, and prevent your laptop display from going to sleep during a presentation or meeting

48,99 € exc VAT
61,24 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz
CDP2HDUCP
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
64,99 € inc VAT
USB-C to HDMI Multi-Monitor Splitter - 2-Port MST Hub
MSTCDP122HD
USB-C to HDMI Multi-Monitor Splitter - 2-Port MST Hub

Connect two independent displays to a single USB Type-C port

114,99 € exc VAT
143,74 € inc VAT
1 m USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB
1 m USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

44,99 € exc VAT
56,24 € inc VAT
2 m USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM2MB
2 m USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

48,99 € exc VAT
61,24 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
51,24 € inc VAT
USB-C to DVI Adapter - White
CDP2DVIW
USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
51,24 € inc VAT
USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz
CDP2DPMM1MB
USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz

Eliminate clutter by connecting your USB-C computer directly to a DP monitor without additional adapters

44,99 € exc VAT
56,24 € inc VAT
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz
CDP2DPMM6B
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz

Eliminate clutter by connecting your DP over USB Type-C computer directly to a monitor without additional adapters

44,99 € exc VAT
56,24 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
43,74 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
43,74 € inc VAT
USB-C to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTCDP122DP
USB-C to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
132,49 € inc VAT
1 m USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
64,99 € inc VAT
2 m USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
68,74 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
56,24 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
56,24 € inc VAT
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200
CDP2VGASA
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200

Connect your USB-C computer to a VGA display, and prevent your laptop display from going to sleep during a presentation or meeting

50,99 € exc VAT
63,74 € inc VAT
USB-C to VGA Video Adapter with USB Power Delivery - 2048x1280
CDP2VGAUCP
USB-C to VGA Video Adapter with USB Power Delivery - 2048x1280

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
59,99 € inc VAT
USB-C to VGA Video Adapter with USB Power Delivery - 1920 x 1200 - White
CDP2VGAUCPW
USB-C to VGA Video Adapter with USB Power Delivery - 1920 x 1200 - White

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
59,99 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers. 

This USB-C device requires that all of the following components support alternate modes:

  • The USB-C host connection (for example, a computer and its port)
  • The USB-C cable
  • The USB-C device (for example, a hard drive docking station)

If your host device includes a Thunderbolt™ 3 connection, this USB-C device will work with your host device.

For more information about the modes that your setup components support, refer to the information provided by the manufacturers.

To use all of the features of this USB-C device, it is required that all of the following components support USB Power Delivery 2.0 and DisplayPort Alternate Mode:

  • The USB-C host connection.
  • The USB-C cable.
  • The USB-C device (for example, a hard drive docking station).

To check how much power this device requires, visit the product page, and look on the Technical Specifications tab.

For more information about the power delivery capabilities of your other components, refer to the information provided by the manufacturers.