StarTech.com
Coming Soon

USB-C Multiport Video Adapter - Space Gray - 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K

Connect your laptop to an mDP, VGA or HDMI display with this space gray USB-C adapter

Product ID: CDPVDHDMDPSG

  • 4-in-1 adapter - USB-C to VGA, USB-C to DVI, USB-C to HDMI or USB-C to Mini DisplayPort
  • Maximum portability with built-in magnetic cable manager
  • Astonishing picture quality with support for 4K UHD
110,99 € EUR exc VAT
138,74 € EUR inc VAT

Overview

This USB-C multiport video adapter offers a portable solution for connecting your USB Type-C or Thunderbolt 3 computer to a VGA, DVI, HDMI® or Mini DisplayPort display.

All-in-one video connectivity, with travel in mind

Avoid the hassle of carrying different adapters for different displays with this 4-in-1 USB-C video adapter’. With VGA, DVI, HDMI and mDP output, you can connect your laptop to virtually any display. It’s a convenient plug-and-play solution for travel or Bring Your Own Device (BYOD) applications, wherever you go.

The adapter features a built-in magnetic fastener that helps guide the breakout cable into place for quick and secure portability. With its durable aluminum enclosure, the adapter can withstand being carried around in any travel bag.

Astonishing picture quality

The HDMI and mDP outputs on this adapter support UHD 4K resolutions providing four times the picture quality of high-definition 1080p. All of the outputs (HDMI, mDP, VGA, DVI) can support high-definition resolutions of up to 1920 x 1200.

Stylish connectivity for your space gray MacBook or any laptop

This USB-C adapter has an aluminum housing and built-in black USB-C cable designed to match your space gray MacBook. The adapter is compatible with any device that supports USB-C DP Alt Mode.

The CDPVDHDMDPSG is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Keep the adapter with you while traveling, to connect to virtually any display

Connect your BYOD MacBook to a provided VGA, DVI, HDMI or mDP display at work or school

Connect a VGA, DVI, HDMI or Mini DisplayPort monitor to your space gray MacBook, to use as a secondary monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB Type-C
AV Output HDMI
DVI-D
VGA
Mini-DisplayPort
Chipset ID Cypress - CYPD1120
Cypress - CY7C65210
Parade - PS8348B
Parade - PS171
Performance
Audio Specifications HDMI and mDP output - 7.1 surround sound
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
Supported Resolutions Max HDMI output: 3840 x 2160 @ 30Hz

Max mDP output: 3840 x 2160 @ 60Hz

HDMI and mDP output: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720

DVI and VGA output: 1920 x 1200, 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-D (25 pin) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note Only one video output is supported on the video adapter at a time, if multiple connections are made, only one of the outputs will function
Environmental
Humidity Storage: 5% ~ 90 % RH (no condensation)
Operating: 10% ~ 85 % RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 115 mm [4.5 in]
Color Space Gray
Enclosure Type Aluminum
Product Height 15 mm [0.6 in]
Product Length 104 mm [4.1 in]
Product Weight 90 g [3.2 oz]
Product Width 54 mm [2.1 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - travel A/V adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
103,74 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
77,49 € inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
44,99 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
77,49 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
44,99 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
41,24 € inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
77,49 € inc VAT
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
41,24 € inc VAT

Accessories