Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com5m (16 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables
Product ID: HD3MM5MW
- 2x HDMI Male Connectors
- CL3 cable rating
- Supports Ultra HD Resolutions up to 4k x 2k
- Gold-plated HDMI connectors
- High quality construction
The HD3MM5MW 5m (16ft) High Speed HDMI® Cable is CL3-Rated for in-wall installations, and features two gold-plated HDMI (male) connectors to provide a dependable high quality HDMI to HDMI connection between devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, stereo receivers, projectors and more.
This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.
The HD3MM5MW 5-meter in-wall HDMI cable is backed by StarTech.com's Lifetime Warranty.
About StarTech.com HDMI to HDMI Cables:
StarTech.com High Speed HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.
Applications
- In-wall HDMI cable runs
- Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc.
The StarTech.com Advantage
- Ideal for in-wall HDMI installations
- Ensure a high quality, corrosion free connection through gold-plated contacts
- Guaranteed reliability
Product Numbers
Ingram DK
V933026
UPC Code
065030851572
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Gold | |
Fire Rating | CL3 Rated | |
Performance | ||
Maximum Digital Resolutions | 4K x 2K @ 30 Hz | |
Connector(s) | ||
Connector A | 1 - HDMI (19 pin) Male | |
Connector B | 1 - HDMI (19 pin) Male | |
Physical Characteristics | ||
Cable Length | 5 m [16.4 ft] | |
Color | White | |
Connector Style | Straight | |
Product Height | 1.1 cm [0.4 in] | |
Product Length | 5 m [16.4 ft] | |
Product Width | 20.5 mm [0.8 in] | |
Weight of Product | 218 g [7.7 oz] | |
Wire Gauge | 30/32 AWG | |
Packaging Information | ||
Package Height | 15 mm [0.6 in] | |
Package Length | 22 cm [8.7 in] | |
Package Quantity | 1 | |
Package Width | 20 cm [7.9 in] | |
Shipping (Package) Weight | 228 g [8 oz] | |
What's in the Box | ||
Included in Package | 1 - 5m White CL3 High Speed HDMI Cable - M/M |
Related Products
1m (3 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables
2m (6 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables
3m (10 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables
7m (23 ft) White CL3 In-wall High Speed HDMI Cable – HDMI to HDMI - M/M
Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables
Product Support
Data Sheets
-
HD3MM5MW_Datasheet-EN-EU.pdf
- Language: English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.