StarTech.com

1,2m (4 ft) Retractable High Speed HDMI Cable with Ethernet - HDMI to HDMI

Connect Next-generation Cameras, Tablets and Other Devices that Incorporate HDMI® Technology, Anywhere You Go

Product ID: HDAARET4

  • High quality, gold-tipped connectors
  • Retractable HDMI cable design
  • 3D and Ethernet ready for supported devices
  • Supports IP-based applications
14,99 € EUR exc VAT
18,74 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

The HDAARET4 4-foot Retractable High Speed HDMI® Cable connects cutting edge and next-generation devices incorporating High Speed HDMI® technology.

This compact, lightweight cable fits nicely into any camera or laptop bag, allowing you to carry high quality, high definition performance with you anywhere you go.

The StarTech.com Advantage

  • Retractable HDMI® cable eliminates the bulk and inconvenience of carrying your audio/video cables inside camera bags, laptop bags and other carrying cases
  • Gold-plated conductors provide high-frequency responses, for optimal resolution
  • Backed by StarTech.com Lifetime Warranty

Applications

A single-cable solution for quickly connecting your HDMI®-capable A/V devices

Supports the full HDMI High Speed specification

Provides for optimal resolution

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 1.2 m [4 ft]
Color Black
Product Height 20 mm [0.8 in]
Product Length 1.2 m [4 ft]
Product Weight 72 g [2.5 oz]
Product Width 60 mm [2.4 in]
Wire Gauge 36 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 77 g [2.7 oz]
What's in the Box
Included in Package 1 - 4 ft Retractable High Speed HDMI® Cable with Ethernet - HDMI to HDMI

Certifications

Related Products

High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini - M/M
HDMIACMM6
1,8m (6 ft) High Speed HDMI Cable with Ethernet- HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

10,99 € exc VAT
13,74 € inc VAT
4 ft Retractable USB 2.0 Cable A to B - M/M
7,99 € exc VAT
9,99 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.