StarTech.com

0.6 m Round SATA Cable

SATA Data Cable | Straight Latching Connectors | 6Gbps | Lifetime Warranty

Product ID: SATRD60CM

  • Round cable with straight latching connectors
  • Supports fast data transfer rates of up to 6Gbps when used with SATA 3.0 compliant drives
  • Fully compliant with SATA 6Gb/s Specifications
5,99 € EUR exc VAT
7,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 600 mm [23.6 in]
Color Black
Connector Style Straight
Product Height 6.000
Product Length 60 cm [23.6 in]
Product Width 14.000
Weight of Product 24.000
Wire Gauge 30 AWG
Packaging Information
Package Height 90.000
Package Length 215.000
Package Width 125.000
Shipping (Package) Weight 29.000
What's in the Box
Included in Package 1 - SATA Cable

Certifications