Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

White Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad

Product ID: USBUBLTW

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

Features
  • Offers 4" in cable length

  • Supports high-speed USB data transfer rates of up to 480 Mbps

  • Aluminum-Mylar Foil with Braided Shielding

  • Reversible Lightning connector

Prices may be lower from Resellers:

INGDK
Available in
22,99 € EUR exc VAT
27,59 € inc VAT

ID: USBUBLTW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USBUBLTW White Lightning-to-Micro USB dongle adapter for iPhone®, iPod®, iPad® enables you to sync and charge your Apple® Lightning devices using a Micro USB cable.

Perfect for people on the go, the adapter allows you to use your existing Micro USB cable as a Lightning cable, saving you from having to carry multiple cables for your various mobile devices.

The dongle offers approximately 4-inches in cable length and provides a lightweight, portable design that fits nicely inside your laptop carrying case. Plus, the dongle lessens strain on the connector port and prevents damage to the cable, while also reducing the potential of blocking other nearby ports.

This durable adapter is Apple MFi certified and backed by StarTech.com's 2-year Warranty to ensure dependable performance.

The StarTech.com Advantage
  • Easy to carry as a laptop, iPad or iPhone accessory, with a lightweight, portable design
  • Save money by using your existing Micro USB cables to charge and sync your Lightning mobile devices
  • No incorrect way of plugging the connector into your mobile device
Applications
  • Charge and Sync Lightning-equipped Apple mobile digital devices using a Micro USB cable
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - Apple Lightning Connector (8-pin) Male
Connector B 1 - USB Micro-B (5 pin) Female
Physical Characteristics
Cable Length 10.2 cm [4 in]
Color White
Connector Style Straight
Product Height 6.8 mm [0.3 in]
Product Length 10.2 cm [4 in]
Product Weight 6 g [0.2 oz]
Product Width 11.9 mm [0.5 in]
Wire Gauge 24/28/32 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 20.7 g [0.7 oz]
What's in the Box
Included in Package 1 - White Dock to Micro USB Adapter for iPod/iPhone/iPad
Certifications
Black Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad
USBUBLTB

Black Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

22,99 € exc VAT
27,59 € inc VAT

* Product appearance and specifications are subject to change without notice.