StarTech.com

9 Pin Serial Male to 10 Pin Motherboard Header LP Slot Plate

Add a DB9 serial port to the rear panel of a small form factor/low profile computer.

Product ID: PLATE9MLP

  • Conveniently add an external DB9 serial port
  • 9pin Serial Male to 10pin IDC Female
2,99 € EUR exc VAT
3,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IDC (10 pin, Motherboard Header) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Male
Special Notes / Requirements
Note Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram manual on the Support tab
Physical Characteristics
Cable Length 26.5 cm [10.4 in]
Color Gray
Product Height 2.2 cm [0.9 in]
Product Length 26.5 cm [10.4 in]
Product Width 12.5 cm [4.9 in]
Weight of Product 23 g [0.8 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 28 g [1 oz]
What's in the Box
Included in Package 9 Pin Serial Male to 10 Pin Motherboard Header LP Slot Plate

Certifications

Related Products

16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate
PLATE9M16
16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate

Add an extra serial port to the back of your PC from your motherboard.

2,99 € exc VAT
3,74 € inc VAT