StarTech.com

Dual-Port USB-C Card - 10Gbps per port - 2x USB-C - USB 3.1 - PCIe

Add two 10Gbps USB Type-C ports to your computer, through a PCI Express slot

Product ID: PEXUSB312C2

  • Transfer files and access USB 3.1 devices faster, with up to 10Gbps throughput
  • Get set for the future of universal connectivity, by adding two USB-C ports to your computer
  • Optional SATA power connector provides up to 900mA per USB port
View More
  • Works with your existing USB 3.0 (5Gbps) and USB 2.0 (480Mbps) devices, for cost-effective backward compatibility
  • PCIe x4 interface compliant with PCI Express Base Specification Revision 3.0
  • Fits into standard or low-profile systems with a dual-profile design
  • Compliant with UASP (USB Attached SCSI Protocol) Revision 1.0
  • Compliant with Universal Serial Bus 3.1 Specification Revision 1.0, and Universal Serial Bus Specification Revision 2.0
63,99 € EUR exc VAT
79,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM2142
Industry Standards USB 3.1 Specification Rev. 1.0
USB Specification Rev. 2.0
PCI Express Base Specification Rev. 3.0
Intel xHCI Specification Rev. 1.1
UASP (USB Attached SCSI Protocol) Rev. 1.0
Interface USB 3.1 Gen 2
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 10Gbps
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 2 - USB Type-C (24 pin) USB 3.1 (10Gbps) Female
Internal Ports 1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Linux® 3.5 to 4.11.x LTS version only
Special Notes / Requirements
Note The card's USB-C ports are standard data throughput port. They do not support DP Alt Mode or USB Power Delivery.
The maximum throughput of this card is limited by the bus interface. PCI Express Gen 1.0 max throughput is 2.5Gbps. PCI Express Gen 2.0 max throughput is 5Gbps. PCI Express Gen 3.0 max throughput is 10Gbps.
The available bandwidth (10Gbps) is shared equally between the two ports.
System and Cable Requirements PCI Express enabled computer or server with a PCI Express x4 slot or higher (x8, x16)
Optional SATA power connector
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 2.1 cm [0.8 in]
Product Length 12.2 cm [4.8 in]
Product Width 90 mm [3.5 in]
Weight of Product 46 g [1.6 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - USB 3.1 card
1 - low-profile bracket
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Linux® 3.5 to 4.11.x LTS version only

Certifications

Related Products

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
73,74 € inc VAT
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
113,74 € inc VAT
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet
PEXUSB3S3GE
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

73,99 € exc VAT
92,49 € inc VAT

Accessories