StarTech.com

3-Port USB-C Hub with Gigabit Ethernet and Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn a laptop USB-C port into three USB Type-A ports (5Gbps) and one GbE port, plus power and charge your laptop

Product ID: HB30C3AGEPD

  • Expand your laptop or MacBook connectivity through USB-C by adding three USB-A ports (5Gbps) and a GbE RJ45 port
  • Supports USB Power Delivery 2.0 to power and charge your laptop when coupled with your laptop’s USB-C based power adapter
  • Compact, lightweight housing with a small-footprint design for travel or desktop placement
View More
  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt 3 data port compatible
  • Universal, multi-platform compatible with fast, easy installation, and native support in most operating systems (Windows, macOS, Chrome OS, Linux)
  • Plug-and-play, and supports hot-swapping or hot-plugging
  • Backward compatible, for use with your older USB 3.0 and 2.0 devices
  • Supports Wake-On-LAN, Energy-Efficient Ethernet, jumbo frames, full-duplex flow control, VLAN tagging, and layer 2 priority encoding
75,99 € EUR exc VAT
94,99 € EUR inc VAT

Overview

This 3-port USB 3.0 hub with Gigabit Ethernet couples your USB peripheral and RJ45 network connections into a single convenient hub, with support for USB Power Delivery. This means that you can power and charge your laptop through its USB-C™ port while simultaneously powering the hub.

With its integrated USB Type-C™ cable and small-footprint design, this versatile hub offers a perfectly portable solution for connecting devices that require traditional USB Type-A ports to your USB-C or Thunderbolt™ 3 equipped computer.

Merge two vital port types into one stylish hub

If your USB-C equipped laptop or MacBook is missing the ports you need, this hub can help. The versatile USB 3.0 hub gives you access to not only your USB peripheral devices but also a wired internet connection. It offers a Gigabit Ethernet port, so you can connect to a network in locations where Wi-Fi® is unreliable or unavailable.

Connect your USB devices in seconds

This USB hub is multi-platform compatible, which means it will work with a wide range of USB-C laptops that use a USB-C power adapter. It also works with a range of operating systems such as Windows®, macOS, Linux® and Chrome OS™. It automatically installs once you connect it to your laptop, so you can be up and running in seconds.

Carry fewer cables and power adapters

This USB-C 3.0 hub supports USB Power Delivery 2.0, so instead of carrying multiple cables and power adapters, you can use your laptop’s USB-C power adapter to power both your laptop and the hub. By using just a single power adapter instead of two, you can eliminate clutter and hassle when you work.

Take it with you wherever you go

With its compact and rugged design, you can take this portable USB 3.0 hub anywhere you go. Because it’s so compact, it’s easy to tuck into your laptop bag and only takes up a small amount of desk space when you connect it to your workstation. For portable applications, having the integrated host (USB-C) cable means one less thing to remember to carry with you.

The HB30C3AGEPD is backed by a StarTech.com 2-year warranty and free lifetime technical support.

 

Applications

Take advantage of USB-C by using the hub to connect simultaneously to both a network and USB peripherals

Power both the hub and your laptop simultaneously using your laptop’s USB-C based power adapter

Carry the hub with you while you're traveling, to connect virtually any USB peripheral to your laptop wherever you go

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL100
VIA/VLI - VL813
Realtek - RTL8153
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control, 802.1q VLAN Tagging, 802.1p Layer 2 Priority Encoding
Interface USB 3.0
RJ45 (Gigabit Ethernet)
Ports 3
USB-C Device Port(s) USB Power Delivery
USB-C Host Connection Yes
Performance
Auto MDIX Yes
Auto-Negotiation Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Full duplex flow control
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB-C (24 pin) USB Power Delivery only Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.7 to 10.14 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Special Notes / Requirements
Note The hub's USB-C port is for USB Power Delivery only. It does not support DisplayPort alt mode, or data transfers.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host laptop's USB-C port supports USB Power Delivery 2.0
The hub can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the hub, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps) (to ensure the hub powers and charges your laptop, your host laptop's USB-C port must support USB Power Delivery 2.0)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 10~90% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 15 cm [5.9 in]
Color Black
Enclosure Type Plastic
Form Factor Compact
Product Height 17 mm [0.7 in]
Product Length 95 mm [3.7 in]
Product Weight 44.9 g [1.6 oz]
Product Width 41 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 115 g [4.1 oz]
What's in the Box
Included in Package 1 - USB hub
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.7 to 10.14 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

45,99 € exc VAT
57,49 € inc VAT
3-Port USB 3.0 Hub plus Gigabit Ethernet - USB-C - Includes Power Adapter
HB30C3A1GE
3-Port USB 3.0 Hub plus Gigabit Ethernet - USB-C - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
97,49 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Built-In Cable
ST3300G3UA
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Built-In Cable

Add three USB 3.0 ports (5Gbps) and a GbE port to your MacBook, using this silver, Apple style hub with an extended-length cable

53,99 € exc VAT
67,49 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet -  Aluminum with Built-in Cable
ST3300GU3B
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

59,99 € exc VAT
74,99 € inc VAT
4-Port USB 3.0 Hub - USB-C to 1x USB-C and 3x USB-A
HB30C3A1CFB
4-Port USB 3.0 Hub - USB-C to 1x USB-C and 3x USB-A

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
54,99 € inc VAT
4-Port USB 3.0 Hub - USB-C to 1x USB-C and 3x USB-A - Includes Power Adapter
HB30C3A1CFS
4-Port USB 3.0 Hub - USB-C to 1x USB-C and 3x USB-A - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
82,49 € inc VAT
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port
US1GC301AU
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port

Use the USB Type-C port on your laptop to add a Gigabit Ethernet port and a USB 3.1 Gen 1 (type-A) port

58,99 € exc VAT
73,74 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0
DKT30CHPD
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
152,49 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
41,24 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White
ST3300U3S
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

69,99 € exc VAT
87,49 € inc VAT
USB-C to Gigabit Network Adapter
US1GC30B
USB-C to Gigabit Network Adapter

USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

38,99 € exc VAT
48,74 € inc VAT
USB-C to Gigabit Network Adapter - White
US1GC30W
USB-C to Gigabit Network Adapter - White

Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

38,99 € exc VAT
48,74 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
36,24 € inc VAT
USB-C to Gigabit Network Adapter - Silver
US1GC30A
USB-C to Gigabit Network Adapter - Silver

Use this sleek aluminum converter to add a Gb Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

46,99 € exc VAT
58,74 € inc VAT

Accessories