StarTech.com

USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish white docking station

Product ID: SDOCKU33HW

  • Supports 2.5in and 3.5in form factor SATA hard drives (HDD) and solid state drives (SSD)
  • UASP Compliant
  • Built-in USB 3.0 Hub with Fast Charging Port
View More
  • Configurable power management
  • SuperSpeed USB 3.0 compliant host interface, with up to 5 Gbps of data bandwidth
  • Stylish full white design with silver trim
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Plug-and-Play and Hot-Swap compatible
70,99 € EUR exc VAT
88,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID VIA/VLI - VL812
ASMedia - ASM1053 - 6G
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 4TB 7200 RPM 3.5" hard drives and 1TB 7200 RPM 2.5" hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.0 A (Fast-Charge, 9 pin) Female
1 - USB Type-B (9 pin) USB 3.0 Female
2 - USB Type-A (9 pin) USB 3.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Note: Certain devices may not support charging and syncing simultaneously. In these instances disconnect the device, and set the charge only switch to “on”, then reconnect the device.
Indicators
LED Indicators 1 - Power/Activity
Power
Center Tip Polarity Positive
Input Current 1A
Input Voltage 110V-240V AC
Output Current 3A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color White & Silver
Enclosure Type Aluminum and Plastic
Product Height 5.5 cm [2.2 in]
Product Length 13 cm [5.1 in]
Product Width 72 mm [2.8 in]
Weight of Product 350 g [12.4 oz]
Packaging Information
Package Height 14.3 cm [5.6 in]
Package Length 14 cm [5.5 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 0.6 kg [1.4 lb]
What's in the Box
Included in Package 1 - HDD Dock
1 - USB 3.0 Cable (1m)
1 - Universal Power Adapter
1 - Power Cords (NA/UK/EU)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black
SDOCKU33HB
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish black docking station

96,99 € exc VAT
121,24 € inc VAT
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
71,24 € inc VAT
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP -  SATA Power
PEXUSB3S4V
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
73,74 € inc VAT
2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support
MPEXUSB3S22B
2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support

Add two USB 3.0 ports through a Mini PCI Express slot

70,99 € exc VAT
88,74 € inc VAT

Accessories