StarTech.com

Hot-Swap Hard Drive Bay for 2.5" SATA SSD / HDD - USB 3.1 (10Gbps) Enclosure

Use the front bay of your desktop computer or server as a hot-swap drive bay

Product ID: S251BU31REM

  • Hot-swap your 2.5" SSD and HDD drives
  • Unique enclosure style design provides the option to use as an internal mobile rack or an external USB 3.1 enclosure
  • Access your data offline with a portable USB 3.1 (10Gbps) drive enclosure
View More
  • One USB-C to Micro-USB cable and one USB-A to Micro-USB cable included for compatibility with your USB-C and USB-A laptop
  • Front-mount drive bay design installs into any standard 3.5" or 5.25" bay
  • Push-button drive ejection from the front-mount bay
  • High-quality vented metal enclosure provides enhanced heat dissipation
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0Gbps) drives
  • Supports 2.5" form factor SATA hard drives (HDD) and solid-state drives (SSD)
77,99 € EUR exc VAT
97,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in
Front Door Key Lock No
Interface SATA
USB 3.1 Gen 2
Number of Drives 1
Supported Drive Height(s) 5mm
7mm
9.5mm
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with hard drives up to 2TB at 7200 RPM.
Maximum Data Transfer Rate 10Gbps
MTBF 100,000 hours
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.1 USB Type Micro-B (10 pin, Gen 2, 10 Gbps) Female
1 - SATA (7 pin, Data) Plug
1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
System and Cable Requirements Available 3.5" or 5.25" front bay
Available internal SATA data connector
Available SATA or LP4 Molex internal power connector
Indicators
LED Indicators 1 - Power(Green)
1 - Activity(Red)
Power
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 4.2 cm [1.6 in]
Product Length 15.5 cm [6.1 in]
Product Width 14.6 cm [5.7 in]
Weight of Product 426 g [15 oz]
Packaging Information
Package Height 79 mm [3.1 in]
Package Length 23.9 cm [9.4 in]
Package Width 15.7 cm [6.2 in]
Shipping (Package) Weight 715 g [25.2 oz]
What's in the Box
Included in Package 1 - 2.5” SATA enclosure
1 - 3.5” front-panel drive bay
1 - 3.5” to 5.25” front bay adapter bracket
1 - SATA data cable
1 - SATA power cable
1 - Molex power cable
1 - USB-C to Micro-B cable
1 - USB-A to Micro-B cable
1 - set of drive-mounting hardware
4 - bay-mounting screws
4 - bracket-mounting screws
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
74,99 € inc VAT
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
32,49 € inc VAT
Black Aluminum 5.25in Professional SATA Hard Drive Mobile Rack Drawer
DRW115SATBK
Black Aluminum 5.25in Professional SATA Hard Drive Mobile Rack Drawer

Swap SATA hard drives in and out of a PC or server, quickly and securely

70,99 € exc VAT
88,74 € inc VAT
USB 3.1 (10Gbps) Enclosure for 3.5 SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5 SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
92,49 € inc VAT
USB 3.1 (10Gbps) 2.5 SATA SSD/HDD Enclosure with Integrated USB-C Cable
S251BU31C3CB
USB 3.1 (10Gbps) 2.5 SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

50,99 € exc VAT
63,74 € inc VAT
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum
SMS1BMU313
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum

Turn your mSATA or mSATA Mini drive into a portable, high performance storage solution over USB 3.1 Gen 2

44,99 € exc VAT
56,24 € inc VAT
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C
S251BPU31C3
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C

Add fast and portable data storage to your USB Type-C enabled MacBook, Chromebook Pixel, or laptop

41,99 € exc VAT
52,49 € inc VAT
USB 3.1 (10Gbps) External Enclosure for Dual 2.5 SATA Drives
S252BU313R
USB 3.1 (10Gbps) External Enclosure for Dual 2.5 SATA Drives

Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices

136,99 € exc VAT
171,24 € inc VAT
USB 3.1 (10 Gbps) Enclosure for 2.5 SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5 SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
54,99 € inc VAT
M.2 NGFF SATA Enclosure - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 NGFF SATA Enclosure - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

45,99 € exc VAT
57,49 € inc VAT
Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID
SMS2BU31C3R
Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID

Quickly access and back up the data from your USB-C or USB-A enabled device, through ultra-fast USB 3.1 Gen 2

55,99 € exc VAT
69,99 € inc VAT
Drive Enclosure for 2.5
S251BU31315
Drive Enclosure for 2.5" SATA SSDs/HDDs - USB 3.1 (10Gbps) - USB-A, USB-C

Access data stored on your 2.5” SATA SSD/HDD, with support for high-capacity drives up to 15mm

42,99 € exc VAT
53,74 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5 SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5 SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
46,24 € inc VAT
USB 3.1 Dual 3.5” SATA (6Gbps) HDD Enclosure with RAID - USB-C and USB-A
S352BU313R
USB 3.1 Dual 3.5” SATA (6Gbps) HDD Enclosure with RAID - USB-C and USB-A

Create high performance external storage with a dual SATA HDD RAID array, through USB 3.1 (10Gbps)

139,99 € exc VAT
174,99 € inc VAT

Accessories