Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

AC600 Wireless-AC Network Adapter - 802.11ac, PCI Express

Product ID: PEX433WAC11

Add advanced 802.11ac Wi-Fi connectivity to a computer or server through a PCI Express slot - with dual band 2.4/5 GHz frequencies and up to 433 Mbps

Features
  • Wireless AC600 compatible with speeds up 433Mbps (5GHz) and up to 150Mbps (2.4GHz)

  • Dual band 2.4 / 5GHz support (802.11ac is 5 GHz only)

  • Compliant with 802.11 ac/a/b/g/n networks

More Features . . .
  • Single antenna (1T1R) for transmitting and receiving

  • Dual external (detachable) dual-band 3dBi antennas

  • PCI Express host interface

  • Wireless security with 64/128bit WEP, WPA, WPA2 and TKIP/AES

  • Supports WMM Quality of Service and WMM-PS

  • Supports Soft AP mode

  • Configured with standard profile bracket, low profile and half-height bracket included

Prices may be lower from Resellers:

INGDK
Available in
59,99 € EUR exc VAT
71,99 € inc VAT

ID: PEX433WAC11

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

Upgrade your desktop PC or server to powerful 802.11ac wireless networking. This AC600 network card fits easily into a PCI Express expansion slot to give you dual-band wireless-AC connectivity with speeds up to 433 Mbps.

Add dual-band Wireless-AC connectivity

This wireless-AC adapter lets you add dual-band wireless-AC connectivity to a desktop computer through a PCIe slot. Ideal for your office or home environment, the PCIe Wi-Fi® adapter provides a wireless range of up to 100 feet (30m), when paired with an 802.11ac router. It's a cost-effective solution for adding or upgrading to the latest 802.11ac dual-band wireless networking.

The Wi-Fi adapter supports data rates of up to 433 Mbps at 5 GHz, and 150 Mbps at 2.4 GHz. Two detachable external antennas enhance reception and provide more reliable connections.

Versatile use

The versatile USB Wi-Fi adapter gives you dual-band 2.4/5 GHz support, so you can connect easily to the less congested 5GHz wireless network to enjoy lag-free HD video streaming, online gaming, file transfers or other bandwidth-intensive applications. The WMM Quality of Service (QoS) feature quickly prioritizes video streams, Internet calls and online gaming. 

This network adapter has a 1T1R (1 transmitter, 1 receiver) antenna design and features two detachable external antennas (dual-band 3dBi). To integrate easily with all of your networking devices, the wireless network adapter is backward compatible with 802.11a/b/g/n networks.

Quick and easy installation

The network card is easy to install in the PCI Express slot on your standard or small form-factor computer. It comes equipped with a standard profile bracket, and includes a low-profile bracket that you can swap in to mount the card in smaller or space-constrained systems.

The PEX433WAC11 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Compatible With

View full OS compatibility

Windows® 10 (32/64bit), 8 / 8.1 (32/64), 7 (32/64), XP(32/64)
Windows Server® 2012, 2008 R2,

Applications
  • Replace or upgrade the wireless capabilities of your desktop computer or server, at home or in the office
  • Connect to the less congested 5 GHz Wi-Fi band to avoid interference from common wireless devices such as cordless phones
  • Get faster wireless performance for smoother online conferencing, quicker file transfers, and lag-free HD video streaming or gaming
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 1T1R
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - 8821AE
Industry Standards IEEE 802.11ac, IEEE 802.11n, IEEE 802.11g, IEEE 802.11a, IEEE 802.11b
Interface Wireless Ethernet
Performance
Auto MDIX No
Bandwidth 20/40/80 MHz
Frequency 2.4G/5.8G-Dual band
Frequency Range 2.412~2.462 GHz, 5.180~5.825 GHz
Full Duplex Support No
Max Distance 30 m / 100 ft
Maximum Data Transfer Rate 433 Mbps (5 GHz)
150 Mbps (2.4 GHz)
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
TKIP/AES
Connector(s)
Connector Type(s) 1 - PCI Express x1
2 - RP-SMA (Coax, Reverse Polarity SubMiniature A)
Software
OS Compatibility Windows® 10 (32/64bit), 8 / 8.1 (32/64), 7 (32/64), XP(32/64)
Windows Server® 2012, 2008 R2,
Special Notes / Requirements
System and Cable Requirements Available PCI express expansion slot
Indicators
LED Indicators 1 - Link/Activity
Environmental
Humidity 0% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 10°C to 70°C (50°F to 158°F)
Physical Characteristics
Product Height 22 mm [0.9 in]
Product Length 121 mm [4.8 in]
Product Weight 48 g [1.7 oz]
Product Width 97 mm [3.8 in]
Packaging Information
Shipping (Package) Weight 170 g [6 oz]
What's in the Box
Included in Package 1 - PCI Express AC600 Wireless-AC network adapter
2 - detachable external antenna
1 - driver CD
1 - low profile bracket
1 - quick start guide
Certifications
PCI Express AC1200 Dual Band Wireless-AC Network Adapter - PCIe 802.11ac WiFi Card
PEX867WAC22

PCI Express AC1200 Dual Band Wireless-AC Network Adapter - PCIe 802.11ac WiFi Card

Add high speed 802.11ac WiFi connectivity to a desktop PC through a PCI Express slot with dual band 2.4/5 GHz frequencies and up to 867Mbps

103,99 € exc VAT
124,79 € inc VAT

USB 3.0 AC1200 Dual Band Wireless-AC Network Adapter - 802.11ac WiFi Adapter
USB867WAC22

USB 3.0 AC1200 Dual Band Wireless-AC Network Adapter - 802.11ac WiFi Adapter

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 3.0

66,99 € exc VAT
80,39 € inc VAT

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White
USB150WN1X1W

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White

Add high-speed Wireless-N connectivity to a desktop or laptop system through USB

18,99 € exc VAT
22,79 € inc VAT

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
20,39 € inc VAT

USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter
USB433WACDB

USB 2.0 AC600 Mini Dual Band Wireless-AC Network Adapter - 1T1R 802.11ac WiFi Adapter

Add dual-band Wireless-AC connectivity to a desktop or laptop computer through USB 2.0

41,99 € exc VAT
50,39 € inc VAT

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.