Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comPortable Laptop Stand - Adjustable
Work in comfort by positioning your laptop closer to eye level, with six adjustable angle settings
Product ID: LTRISERP
- Work in greater comfort with this adjustable, portable laptop stand
- Easily adjusts to six different angles (from 15° to 39°) for comfortable viewing and keying
- Vented flow-through design helps to dissipate heat while your laptop is in use
- Compact platform design (11.3” x 8.3” / 287 mm x 210 mm), compatible with most laptops
- Ultra-thin (0.4” / 10 mm) and lightweight (0.8 lb. / 358 g) design, that folds for easy portability
- Convenient built-in handle
- Rubber grips and retractable tab help to keep your laptop in position
- Also compatible with 9” to 12” (229 mm to 305 mm) tablets
- TAA compliant
Not Available
May be in stock with partners
From a Partner
Support
Overview
This portable laptop stand enables you to adjust the position of your laptop according to your line of sight, to increase your comfort and productivity. It’s fully adjustable with six angles, and features a compact, lightweight design, so you can take it along with your laptop to enhance your workstation anywhere you go.
Adjust your laptop to the desired angle
Placing your laptop for easy viewing helps to reduce neck and back strain. This laptop riser helps you to maintain better posture and work more comfortably, with six adjustable tilt angle options (15°, 17°, 19°, 35°, 37°, and 39°) to customize your work setup. Adjusting the angle of your laptop also provides a more ergonomic keyboard position.
Vented platform enhances airflow
The platform's adjustable angle and flow-through design helps to increase airflow and keep your laptop cool while you’re using it. This passive-cooling design silently protects your laptop from overheating, and helps to prevent unwanted problems due to overheating, such as slower performance and malfunctions.
Compatible with most laptops and tablets
Its compact design (11.3” x 8.3” / 287 mm x 210 mm) provides a stable platform for your laptop, such as MacBook Pro, MacBook Air, Lenovo® ThinkPad®, HP®, Asus® or Dell® Ultrabook™. You can also use this laptop riser to hold your tablet in a comfortable position, keeping both hands free so you can type and swipe.
Portable, lightweight, and compact design provides comfort on the go
This portable laptop riser is easy to carry around, so you can enhance your workstation wherever you go. The riser is easy to fold up and carry in your laptop bag. It’s ultra-thin (10 mm) and extremely lightweight (358 g), which is ideal for mobile use.
The LTRISERP is backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Ideal for office workers in commercial, business, and institutional facilities, for more comfortable desk work
- Great for mobile use, to set up a comfortable workstation anywhere you go
- Use it in the home office for enhanced ergonomics
- Use it not only as a laptop riser, but also for your tablets or while reading a book
Applications
Perfect for office workers in commercial, business, and institutional facilities to add comfort while sitting
Great for mobile use, to setup a comfortable workstation anywhere you go
Ideal for office, school and home usage for enhanced ergonomics
Use it not only as a laptop riser, but also for your tablets or while reading a book
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram DK | V934217 | |
UPC Code | 065030875981 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Performance | ||
Height Adjustment | Yes | |
Tilt | +15°/ +17° / +19° / +35° / +37°/ +39° | |
Physical Characteristics | ||
Color | Black & Gray | |
Enclosure Type | Plastic | |
Product Height | 11 mm [0.4 in] | |
Product Length | 210 mm [8.3 in] | |
Product Weight | 372 g [13.1 oz] | |
Product Width | 287 mm [11.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 470 g [16.6 oz] | |
What's in the Box | ||
Included in Package | 1 - laptop riser | |
1 - quick-start guide |
Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.