StarTech.com

Balance Board for Standing Desks or Sit-Stand Workstations

Add low-impact movement while standing, to enhance posture and balance and help to energize your work day

Product ID: BALBOARD

  • Encourages gentle movement while standing, to help engage the stabilizing muscles in your legs and core
  • Standing desk balance board rests on a spherical base, allowing a wide range of movement
  • Supports weight capacity of 136 kg (300 lb.)
View More
  • Made of durable plastic with a soft carpeted surface for added comfort
  • Easy to move out from under desk, with foot control
159,99 € EUR exc VAT
199,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Tilt with Rubber Feet Left/Right Tilt up to 4.5° and Front/Rear up to 7.9°
Tilt without Rubber Feet Left/Right Tilt up to 7.9° and Front/Rear up to 9.4°
Weight Capacity of Balance Board 136 kg [300 lb.]
Special Notes / Requirements
Note WARNING: USE AT OWN RISK
This balance board is designed with an uneven bottom surface that allows you to tilt the board, back and forth, or side to side, to add movement while standing. As a result, the balance board may present the risk of accidental falls and tripping hazards. Please read all instructions and warnings in the manual before using this product.
Physical Characteristics
Color Gray
Material Plastic
Product Height 62 mm [2.4 in]
Product Length 50 cm [19.7 in]
Product Width 35 cm [13.8 in]
Weight of Product 2 kg [4.4 lb]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 51 cm [20.1 in]
Package Width 35.5 cm [14 in]
Shipping (Package) Weight 3 kg [6.7 lb]
What's in the Box
Included in Package 1 - balance board
4 - rubber feet
4 - screws
4 - washers
1 - quick-start guide

Certifications

Related Products

Sit-to-Stand Workstation
ARMSTS
Sit-to-Stand Workstation

Turn your desk into a sit-stand workspace with easy height adjustment, for increased comfort and productivity

350,99 € exc VAT
438,74 € inc VAT
Sit-Stand Desk Converter - Large 900 mm Work Surface
ARMSTSLG
Sit-Stand Desk Converter - Large 900 mm Work Surface

Work in comfort and enhance productivity, by turning your desk into a spacious sit-stand workspace

539,99 € exc VAT
674,99 € inc VAT