StarTech.com

Sit-Stand Desk Converter - Large 900 mm Work Surface

Work in comfort and enhance productivity, by turning your desk into a spacious sit-stand workspace

Product ID: ARMSTSLG

  • Convert your desk or table into a comfortable sit-stand workstation
  • Adjust the height with one smooth motion, up to 406 mm (16") off of your existing work surface
  • Compatible with many StarTech.com grommet-mounted single and dual monitor arms, including: ARMDUAL, ARMPIVOT, and ARMSLIM (sold separately)
View More
  • Straight up and down movement, provides a stable workstation with a small footprint
  • Supports two monitors (up to 24") or one monitor (up to 30")
  • Large work surface (900 mm x 530 mm) with weight capacity of 12.7 kg (28 lb.)
  • Place your display/s on the workstation or use the grommet hole and provided hardware to mount a monitor arm
  • Comes fully assembled
  • Large keyboard tray (680 mm x 265 mm) with weight capacity of: 2.3 kg (5 lb.)
  • Minimum footprint: 900 mm (35.4”) x 622 mm (24.5”)
  • Adjustable tension with counterbalance feature
  • Integrated cable management
539,99 € EUR exc VAT
674,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Management Yes
Mounting Options Grommet Hole Mount
Performance
Height Adjustment Yes
Height Adjustment Range of Sit-Stand Workstation 399 mm [15.7 in]
Maximum Height 560 mm [22 in]
Weight Capacity of Keyboard Tray 2.3 kg [5.1 lb]
Weight Capacity of Work Surface 12.7 kg [28.1 lb]
Special Notes / Requirements
Note The keyboard tray (680 mm x 265 mm) has a weight capacity of 2.3 kg (5 lb.).
Physical Characteristics
Color Black
Keyboard Tray Depth 265 mm [10.4 in]
Keyboard Tray Width 680 mm [26.8 in]
Product Height 16 cm [6.3 in]
Product Length 66.6 cm [26.2 in]
Product Width 90 cm [35.4 in]
Weight of Product 18.1 kg [39.9 lb]
Packaging Information
Package Height 21 cm [8.3 in]
Package Length 1 m [3.3 ft]
Package Width 80.5 cm [31.7 in]
Shipping (Package) Weight 22.1 kg [48.8 lb]
What's in the Box
Included in Package 1 - sit-stand workstation
1 - small hex key
1 - large hex key
1 - clamp plate
1 - M10 x 50 mm bolt
1 - ³/₈ - 16 x 50 mm bolt
1 - instruction manual

Certifications

Accessories