StarTech.com

Desk-Mountable Tablet Stand with Articulating Arm for iPad or Android

Securely mount a 9-11" tablet to a desk, with extension, tilt, pan, swivel, pivot and height adjustments

Product ID: ARMTBLTI

  • Customize your tablet placement with an articulating arm and posable tablet stand
  • Hassle-free installation with clamp mounting
  • TAA compliant for GSA Schedule purchases
View More
  • Professional appearance with a built-in cable management system
  • Supports 9 to 11 in. tablets
  • Lockable tablet mount
  • Durable steel design
172,99 € EUR exc VAT
216,24 € EUR inc VAT

Overview

This universal tablet stand lets you integrate your tablet seamlessly into any workspace by clamping it to your desktop or countertop work surface. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Customizable positioning

With this highly adjustable tablet stand, you'll be able to integrate your tablet into your workspace for maximum comfort and convenience. The stand features an articulating arm that enables you to easily position your tablet at the perfect height and depth for any application. The tablet holder rotates 360 degrees and can tilt and swivel for optimal position. The tablet holder also has a lockable switch that lets you ensure your tablet is properly secured.

Hassle-free installation

You can easily secure this tablet stand to your work surface, by clamping it onto your desk or countertop. Plus, the built-in arm discreetly manages your charging cable for a tidy, professional workspace, that enables you to charge your tablet while it's mounted. The tablet holder features a claw mechanism that lets you easily remove and remount your tablet with ease.

Maximum durability

This sturdy tablet holder ensures a secure home for your tablet with a solid-steel design that won’t drop your tablet if it’s bumped or knocked. The tablet stand combines this durable design with a sleek, professional finish that will look great in your home, office or storefront.

The ARMTBLTI is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Mount a tablet at your office workstation to run secondary applications that support your work

Place a tablet at your kitchen or workbench, for a hands-free way to reference recipes or instructions

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Mounting Options Desk Clamp
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Arm Extension 540 mm [21.3 in]
Maximum Display Size 11"
Pan 280°
Swivel / Pivot 360°
Tilt 180°
Weight Capacity (Per Display) 1000 g [35.3 oz]
Physical Characteristics
Color Black
Product Weight 1774 g [62.6 oz]
Packaging Information
Shipping (Package) Weight 2.6 kg [5.7 lb]
What's in the Box
Included in Package 1 - Articulating Tablet Arm
1 - Desk Clamp
2 - Cable Management Clips
1 - EVA Cushion
1 - 2.5mm Allen Wrench
1 - 3mm Allen Wrench
2 - Keys
1 - Security Wrench

Certifications