Support

Product FAQs


How do I reset the admin password for my SV1641HDI?

In order to reset the admin password on SV1641HDI, you need to connect to the serial port on the back of SV1641HDI. Doing so will allow you to access the System menu. Use the following settings with your terminal software to connect to SV1641HDI:

  • Connection speed (Baud rate): 115200 bps
  • No. of bits: 8
  • Parity: None
  • Stop bits: 1
  • Flow Control: None

To reset the admin password, use the S option.

To save the settings, use the W option.