Future

A/V Module for Conference Table Connectivity Box with HDMI over CAT5/CAT6

Boardroom Video Connectivity | HDBaseT™ Certified | 4K | HDMI®, VGA and DisplayPort™

Product ID: MOD4AVHDBT

0 stars (0 reviews) |
  • Simplify audio/video connectivity in your boardroom, classroom or huddle space
  • Present content from your laptop to a nearby HDMI display and extend HDMI to a display up to 70 m away
  • A/V module automatically outputs from the most recently connected or powered-on laptop
Your price
€596,99 EUR excl. VAT
€710,42 EUR incl. VAT

Add A/V connectivity and network access to your boardroom, classroom or huddle space. This A/V module for the conference table connectivity box makes it easy to connect HDMI, DP and VGA laptops to an HDMI display or projector. 

Conveniently Connect to a Display  

Modern office environments need to support technology more than ever, to keep laptops, phones and tablets connected. The boardroom video module simplifies connectivity and collaboration. It lets you present content from a laptop on an HDMI display, without the hassle of menu and input selections. And, it automatically switches to the most recently connected or powered-on laptop. 

Connect through HDMI and HDMI over CAT5/CAT6

The HDBaseT certified module has two video outputs, one for a nearby display and one for connecting to a display up to 70 meters away. Any HDMI display can support HDBaseT, with the STHDBTRX StarTech.com HDBaseT receiver (sold separately).

Customize to Your Exact Needs  

Architectural connectivity is quickly becoming the trend when designing a meeting space. StarTech.com A/V modules let you:  

  • Customize A/V connectivity according to the specific needs of your space  
  • Install in easy-to-access locations  

You can install the module as a standalone solution using the supplied table-mounting bracket. Or, you can install it as an accessory in a StarTech.com single-module (BEZ4MOD) or dual-module (BOX4MODULE) connectivity box (each sold separately).  

MOD4AVHDBT is backed by a StarTech.com 2-year warranty and free lifetime technical support. 

Applications

  • Add versatile A/V connectivity to the BOX4MODULE or BEZ4MOD
  • Simplify connectivity between your laptop and a display
  • Ideal for meeting rooms, classrooms, huddle spaces and lecture halls
  • Install as a standalone solution in a workbench or lectern

Partner Numbers

  • UPC 065030871068

Compatibility

  • OS Independent logo
OS independent; No software or drivers required

Specifications

Warranty Information Warranty 2 Years
Connector(s) 2 - Connector A HDMI (19 pin)
1 - Connector B HDMI (19 pin)
1 - Connector A VGA (15 pin, High Density D-Sub)
2 - Connector A 3.5 mm Mini-Jack (3 Position)
1 - Connector B RJ-45
VGA (15 pin, High Density D-Sub)
DisplayPort (20 pin)
2 - Connector A RJ-45
1 - Connector A DisplayPort (20 pin)
Environmental Operating Temperature 0°C ~ 60°C (32° ~ 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Humidity 10% to 85% (non-condensing)
Hardware Active or Passive Adapter Active
AV Input VGA
3.5 mm Audio
Active or Passive Adapter Passive
AV Output HDMI
AV Input HDMI
Cabling Cat 5e UTP or better
AV Output HDBaseT
AV Input DisplayPort
Audio Yes
USB Pass-Through No
Chipset ID Parade - PS176
Valens - VS010
Chrontel - CH7035
Explore Micro - EP9442U
TI - TS3DV642
Indicators 1 - LED Indicators Power
Packaging Information Shipping (Package) Weight 200,0 g [7,1 oz]
Package Length 25,0 cm [9,8 in]
Package Width 100,0 mm [3,9 in]
Package Height 21,0 cm [8,3 in]
Performance Video Revision HDMI 1.4
DisplayPort 1.2
Max Distance 70 m / 230 ft
Maximum Analog Resolutions 1920 x 1200 60Hz
Maximum Digital Resolutions 3840x2160 (4K) @ 30Hz (35 feet - HDMI out)
1920 x 1080 (1080p) @ 60 Hz (50 feet - HDMI out)
3840x2160 (4K) @ 30Hz (35 m - HDBaseT out)
1920 x 1080 (1080p) @ 60 Hz (70m - HdBaseT out)
Supported Resolutions 3840x2160 (4K) 30Hz (HDMI and DP Inputs Only)
2560x1600 60Hz (HDMI and DP Inputs Only)
1920x1200 60Hz (HDMI and DP Inputs Only)
1920x1080 (1080p) 60Hz (Maximum VGA Input)
1280x720 (720p) 60Hz

**Lower resolutions and refresh rates, not stated but below the maximum, may also be supported
Aspect Ratio 16:9
Wide Screen Supported Yes
Physical Characteristics Color Black
Material Aluminum and Plastic
Product Length 10,7 cm [4,2 in]
Product Width 66,5 mm [2,6 in]
Product Height 61,0 mm [2,4 in]
Weight of Product 195,0 g [6,9 oz]
Power Power Source AC Adapter Included
Input Voltage 100 - 240 AC
Input Current 0.4 A
Output Voltage 5 DC
Output Current 2 A
Center Tip Polarity Positive
Plug Type M
Power Consumption (In Watts) 10
Software OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements Note VGA (Input) to HDMI (Output) - HDMI Output Port is Active
DisplayPort (Input) to HDMI (Output) - HDMI Output Port is Active
HDMI (Input) to HDMI (Output) - HDMI Output Port is Passive
What's in the Box 1 - Included in Package A/V Module
Universal Power Adapter
3 - Included in Package Power Clips (NA, EU, UK)
1 - Included in Package Mounting Bracket
4 - Included in Package Mounting Bracket Screws (M5 x 20 mm)
8 - Included in Package Module Screws (#6-32 x 3/16")
1 - Included in Package Quick-Start Guide

Accessories

DISPLPORT6L

DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

Your price
€18,99 EUR excl. VAT
€22,60 EUR incl. VAT
DISPLPORT10L

DisplayPort 1.2 Cable with Latches - Certified, 10 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

Your price
€24,99 EUR excl. VAT
€29,74 EUR incl. VAT
Your price
€22,99 EUR excl. VAT
€27,36 EUR incl. VAT
USBLT2MW

2 m (6 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

Your price
€23,99 EUR excl. VAT
€28,55 EUR incl. VAT
USBLT3MW

3 m (10 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

Your price
€31,99 EUR excl. VAT
€38,07 EUR incl. VAT

Drivers/Downloads

Talk to an Advisor

We are always ready to assist you with any questions you may have.

Live Chat (opens in new window)

Manual(s):

Datasheet

Product Support

Talk to an Advisor

We are always ready to assist you with any questions you may have.

Live Chat (opens in new window)

Compliance and safety

Compliance letters

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
*Product appearance and specifications are subject to change without notice.

Customer Reviews

(0 reviews)
0 out of 5 stars
  • 5 (0)
  • 4 (0)
  • 3 (0)
  • 2 (0)
  • 1 (0)
Tell us what you think of this product.
Need a little help getting started?

Check out our review guidelines.

Feedback Back to top
Wait...