StarTech.com

3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

Product ID: DP2DVIMM3BS

  • Active DisplayPort to DVI conversion
  • 1x Male DisplayPort connector, 1x Male DVI connector
  • Supports resolutions up to 1920x1200
  • Plug-and-play Installation
43,99 € EUR exc VAT
53,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Chipset ID Parade - PS171
Performance
Maximum Cable Length 0.9 m [3 ft]
Maximum Digital Resolutions 1920 x 1200
Supported Resolutions 1024 x 768
1280 x 720
1920 x 1080
1920 x 1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 0.9 m [3 ft]
Product Weight 74.9 g [2.6 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 91.6 g [3.2 oz]
What's in the Box
Included in Package 1 - Active DisplayPort to DVI Adapter

Certifications

Related Products

3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM3BS
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
53,23 € inc VAT
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM6BS
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,70 € inc VAT
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM3WS
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
53,23 € inc VAT
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM6WS
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,70 € inc VAT