StarTech.com

Mini DisplayPort to DVI Video Adapter Converter - Black Mini DP to DVI - 1920x1200

Connect a DVI Display to a Mini DisplayPort Video Source

Product ID: MDP2DVI3

  • Easy to use cable-style adapter, with no software required
  • Supports resolutions up to 1920x1200 (WUXGA) and HDTV resolutions up to 1080p
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
16,99 € EUR exc VAT
20,56 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Performance
Maximum Digital Resolutions 1920x1200 / 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DVI-I (29 pin) Female
Special Notes / Requirements
System and Cable Requirements DP++ (DisplayPort++) port required from video card or video source for DVI and HDMI® signal pass-through
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 13 cm [5.1 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 185 mm [7.3 in]
Product Weight 26.5 g [0.9 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 51 g [1.8 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort® to DVI Adapter

Certifications

Related Products

Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI
Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
20,56 € inc VAT
Mini DisplayPort to DVI Active Adapter
MDP2DVIS
Mini DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
49,60 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter - White
MDP2DVIW
Mini DisplayPort to DVI Video Adapter Converter - White

Connect a DVI display to a Mini-DisplayPort®-equipped PC or Mac® computer

16,99 € exc VAT
20,56 € inc VAT
6 ft Mini DisplayPort to DVI Cable - M/M
MDP2DVIMM6
6 ft Mini DisplayPort to DVI Cable - M/M

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC®

33,99 € exc VAT
41,13 € inc VAT
Mini DisplayPort to DVI Dual-Link Active Adapter – USB Powered
MDP2DVID
Mini DisplayPort to DVI Dual-Link Active Adapter – USB Powered

Connect your Mini DisplayPort video source to a DVI-D display

154,99 € exc VAT
187,54 € inc VAT
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM6BS
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,70 € inc VAT
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM6B
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – Black

25,99 € exc VAT
31,45 € inc VAT
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM3BS
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
53,23 € inc VAT
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM3B
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – Black

21,99 € exc VAT
26,61 € inc VAT
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM10B
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – Black

36,99 € exc VAT
44,76 € inc VAT
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM10W
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – White

41,99 € exc VAT
50,81 € inc VAT
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM6WS
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,70 € inc VAT
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM6W
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – White

25,99 € exc VAT
31,45 € inc VAT
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM3W
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – White

21,99 € exc VAT
26,61 € inc VAT
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM3WS
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
53,23 € inc VAT
mDP to DVI Connectivity Kit - Active Mini DisplayPort to HDMI Converter with 6 ft. HDMI to DVI Cable
MDPHDDVIKIT
mDP to DVI Connectivity Kit - Active Mini DisplayPort to HDMI Converter with 6 ft. HDMI to DVI Cable

Connect your mDP computer directly to a DVI display, using this two-piece kit

42,99 € exc VAT
52,02 € inc VAT

Accessories