StarTech.com

Mini DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a Mini-DisplayPort® source with audio

Product ID: MDP2HDMIUSBA

  • USB Audio pass-through to HDMI® cable
  • Supports HDTV resolutions up to 1080p
  • Easy to use cable, no software required
  • Compatible with Intel® Thunderbolt™
92,99 € EUR exc VAT
112,52 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input DisplayPort
USB
AV Output HDMI
Industry Standards DisplayPort 1.1a
HDMI 1.3b
Performance
Audio Specifications Analog / Two channel stereo audio
Maximum Digital Resolutions 1920x1200 / 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - HDMI (19 pin) Female
1 - USB Type-A (4 pin) USB 2.0 Male
Special Notes / Requirements
System and Cable Requirements DP++ port (DisplayPort ++) required on video card or video source (DVI and HDMI pass-through must be supported)
Indicators
LED Indicators 1 - Red - Power
Environmental
Humidity 0~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 68.2 cm [26.9 in]
Color Black
Enclosure Type Plastic
Product Height 10 mm [0.4 in]
Product Length 762 mm [30 in]
Product Weight 90 g [3.2 oz]
Product Width 56 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 90 g [3.2 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort and USB Audio to HDMI Adapter

Certifications

Related Products

Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,55 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI
Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
20,56 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter
MDP2HDMI
Mini DisplayPort to HDMI Video Adapter Converter

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

15,99 € exc VAT
19,35 € inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA
DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

41,99 € exc VAT
50,81 € inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
26,61 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
35,08 € inc VAT