StarTech.com

50cm Serial Attached SCSI SAS Cable – SFF-8484 to 4x SFF-8482 with LP4 Power

Connect a SAS Controller to 4 SAS drives

Product ID: SAS8482P50

  • 1x SFF-8484 connector
  • 4x SFF-8482 connectors with LP4 power
  • Supports up to 6Gbps per channel
  • Multi-lane design
48,99 € EUR exc VAT
59,28 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-polyester foil
Number of Conductors 28
Connector(s)
Connector A 1 - SFF-8484 (32 pin, Internal SAS) Receptacle
Connector B 4 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Red
Product Height 0.000
Product Length 0.5 m [1.6 ft]
Product Width 0.000
Weight of Product 0.000
Wire Gauge 26 AWG
Packaging Information
Package Height 27.4 cm [10.8 in]
Package Length 13.8 cm [5.4 in]
Package Width 37 mm [1.5 in]
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 50cm Serial Attached SCSI SAS Cable - SFF-8484 to SFF-8482

Certifications