StarTech.com

Right Angle DB9 to DB9 Serial Cable Adapter Type 1 - M/F

Add space for your DB9 serial port and connect a DB9 cable even in tight installation spaces

Product ID: GC99MFRA1

6,99 € EUR exc VAT
8,46 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Product Height 3 cm [1.2 in]
Product Length 33 mm [1.3 in]
Product Width 25 mm [1 in]
Weight of Product 27 g [1 oz]
Packaging Information
Package Height 12.5 cm [4.9 in]
Package Length 0.1 mm [0 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 32 g [1.1 oz]
What's in the Box
Included in Package 1 - Right Angle DB9 to DB9 Serial Cable Adapter Type 1 - M/F

Certifications