StarTech.com

RJ45 RJ11 Crimp Tool with Cable Stripper

Crimp on both RJ11 and RJ45 cable connectors from a single tool (with wire stripper)

Product ID: RJ4511TOOL

  • RJ45 Ethernet connector crimp socket
  • RJ11 connector crimp socket
  • Wire stripper
  • Easy grip handle
42,99 € EUR exc VAT
52,02 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Weight of Product 322 g [11.4 oz]
Packaging Information
Package Height 27 mm [1.1 in]
Package Length 76 mm [3 in]
Package Width 20.7 cm [8.1 in]
Shipping (Package) Weight 343 g [12.1 oz]
What's in the Box
Included in Package 1 - RJ45 RJ11 Crimp Tool with Cable Stripper

Certifications