StarTech.com

USB to PS/2 Keyboard and Mouse Converter Adapter

Add an external PS/2 keyboard and mouse port from an internal USB header

Product ID: USBPS2PLATE

  • Designed with universal connectors allowing users to use either of the two PS/2 connectors for either keyboards or mice
  • Does not require any external power adapter
  • Easy installation and set up
View More
  • Plug and Play compatible
  • Use your PS/2 devices on newer desktops or servers without PS/2 interfaces
13,99 € EUR exc VAT
16,93 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards USB 1.1
Connector(s)
Connector Type(s) 1 - IDC (5 pin, Motherboard Header) Female
1 - USB Type-A (4 pin) USB 2.0 Female
2 - PS/2 (6 pin, Mini-DIN) Female
Software
OS Compatibility Any Windows operating system with a USB interface
Special Notes / Requirements
Note For USB boot-up support, the USB connector must be plugged in to a built-in type A or header connector on the motherboard
System and Cable Requirements 1 x Free USB port
Power
Power Source USB-Powered
Physical Characteristics
Product Length 435 mm [17.1 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB to PS2 Adapter Plate
1 - Internal 4-pin Cable
1 - Low Profile Bracket
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories