StarTech.com

60x25mm High Air Flow Dual Ball Bearing Computer Case Fan w/ TX3

Add additional chassis cooling with a 60mm high flow case fan

Product ID: FAN6X25TX3H

  • Dual ball bearing design
  • 3-pin connector with tachometer wire
  • Higher speed 5000 RPM operation
10,99 € EUR exc VAT
13,30 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 3
Performance
Air Flow Rate 26.63 CFM
Fan RPM 5000
Noise Level 30 dBA
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
Power
Input Voltage 12 DC
Environmental
Operating Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 228.6 mm [9 in]
Color Black
Enclosure Type Plastic
Product Height 2.5 cm [1 in]
Product Length 60 mm [2.4 in]
Product Width 60 mm [2.4 in]
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 18.5 cm [7.3 in]
Package Length 15.6 cm [6.1 in]
Package Width 26 mm [1 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 60mm Case Fan

Certifications

Related Products

60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
FAN6X2TX3
60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 60mm ball bearing fan

15,99 € exc VAT
19,35 € inc VAT
60x10mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
FAN6X1TX3
60x10mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 60mm ball bearing fan

7,99 € exc VAT
9,67 € inc VAT